/content/sps/au/en/search-results.html
    Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.
    Amplifiers
    Amplifiers

    Amplifiers

    Honeywell amplifiers supplies a regulated bridge excitation voltage. Converts mV signal to a 0 Vdc to 10 Vdc amplified signal. Accuracy ±0.25 %FSS

    The Honeywell breadth of amplifiers consistes on in-line amplifiers, summing amplifers, and displacement in-line amplifiers. Honeywell UV Series in-line amplifiers are designed to increase signal-to-noise ratio in noisy environments. The Universal In-line features two selectable excitation voltages, programmable gain settings, a wide adjustment range on the zero, and a buffered solid-state shunt cal relay for quick calibration. The summing in-line amplifier features include auto-excitation voltages, programmable gain settings, a wide adjustment range on the span and offset value. The displacement amplifiers feature DIN-rail mount enclosures with front accessible electrical connections and adjustments. Amplifiers are available for ac-type displacement transducers with outputs in both Vdc or mA.

    Amplifiers
    Refine By
    Clear