/content/sps/au/en/search-results.html
    Scheduled Maintenance: We’re experiencing a temporary issue with global search functionality for this locale. Please select "United States - English" locale and continue your search there.
    Magnetic Position Sensors
    Magnetic Position Sensors

    Magnetic Position Sensors

    Respond to the presence or to the interruption of a magnetic field. Measure linear, angular, or rotary movement of magnet attached to moving object.

    Precise Position Performance. Honeywell offers a full line of position sensors to meet a variety of operating environments and application needs – all built to deliver robust, long-lasting performance and enhanced product life. Honeywell SMART Position Sensors (Superior Measurement, Accuracy, Reliability, and Thinking) enable highly accurate motion control, improving operational efficiency and safety. Measuring linear, angular, or rotary movement of a magnet attached to a moving object, their non-contact design eliminates mechanical failure mechanisms, reducing wear and tear, improving reliability and durability, and minimizing downtime. They are also easy to install, reducing setup costs.Honeywell Non-contact Hall-effect Sensors respond to the presence or to the interruption of a magnetic field, using a solid-state Hall-effect IC to sense rotary movement of the actuator shaft and then producing a proportional output. The IC, circuitry and magnets are galvanized with an integral connector – more than a match for the most unforgiving conditions. Other benefits include: 360-degree operating range with multi-turn allowable rotation, low torque actuation, and greatly reduced wearout mechanisms.

    Magnetic Position Sensors
    Refine By
    Clear