/content/sps/au/en/search-results.html
    Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.
    Mobile Units
    Mobile Units

    Mobile Units

    Intelligent Life Care (ILC) provides mobile units for its Patient Communication Systems, featuring a durable DECT end device with antimicrobial protection, IP65-rated dust and splash resistance, long battery life, and a high-quality color display.

    Intelligent Life Care (ILC) offers mobile units as part of its Patient Communication Systems, featuring a robust DECT end device specifically designed for use in healthcare facilities. The device boasts a shock-resistant housing with a rubber gasket surround, equipped with an antimicrobial surface that is resistant to disinfectants. With an IP65 rating for dust and splash protection, it is built to withstand the rigors of daily use. Designed for extended call and standby times, this mobile device supports healthcare professionals during long shifts. Complying with the DECT/GAP standard, it facilitates cordless phone calls and transmits data signals for system messages, including calls, alarms, technical alerts, and faults. Incoming messages are displayed on a high-quality color screen and are accompanied by acoustic notifications based on pre-defined priority levels, ensuring that critical information is communicated promptly and effectively.

    Mobile Units
    Refine By
    Clear