/content/sps/au/en/search-results.html
    Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.
    Central Components
    Central Components

    Central Components

    Intelligent Life Care's Call Systems are composed of an inter-related connection of central components, including controls, interfaces, power supplies, switches, cards, relays, detectors, panels, racks, cables, base stations, batteries, and modules.

    Intelligent Life Care’s Call Systems consist of a comprehensive network of interconnected central components designed to work seamlessly together. This intricate system includes a variety of essential elements such as control units, interface cards, power supplies, switches, BUS cards, relays, fault detectors, and communication interfaces, all of which ensure smooth operation and reliability.

    The system is further enhanced by user-friendly panels and sturdy racks that house the components, along with high-quality cables that facilitate effective communication between parts. Additionally, base stations and batteries provide essential support and backup, ensuring uninterrupted functionality in critical situations. Modules are also integrated into the system, offering customizable features to meet specific needs. Together, these components create a robust and efficient call system that enhances communication, streamlines alerts, and ultimately improves patient care and safety in healthcare environments.

    Central Components
    Refine By
    Clear