/content/sps/it/it/search-results.html

    specialty gloves

    Metal Mesh - Chainex Fully enclosed mesh glove ambidextrous with replaceable molded plastic strap 54200

    I guanti di maglia di acciaio inossidabile offrono la massima protezione contro i tagli. I guanti di maglia Honeywell sono resistenti alla corrosione: anelli in acciaio inossidabile saldati singolarmente per la massima resistenza e flessibilità.

    Panoramica
    Stainless steel metal mesh offers an extreme level of cut protection. Each stainless steel ring is individually welded and 4 ring joined to make a fluid sheet of mesh. Gloves are 4 ring joined at the seams for full coverage with no gaps at the seams for a knife point to break through. Gloves are available in several different style variations. Aprons: and tunics are also available in different style: size and length variations. Titanium styles: for lightweight comfort: are also available.

    Metal mesh gloves are hygienic and easily sanitized - our rings resist process fats and oils and clean up simply with hot water and soap.