harnesses
Class II Patriot Harness™ System
INTEGRATED SAFETY AND RESCUE HARNESS
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Class II Patriot Harness™ meets the needs of customers who do not want an A-Frame Class II harness. It provides for the use of a tether and ladder hook in place of the A-Frame while still offering all the other functional advantages of the Spider Harness.
Bunker pant donning and doffing is natural with no extra steps with a choice of internal or external leg loop locations. Leg loops are easily adjustable regardless of how the harness is mounted. The adjustments are quick and use an intuitive motion.
Click here to view the Morning Pride™ Harness Systems Training VideoClick here to view the Morning Pride&trade: Harness Systems Installation VideoFeatures and Benefits:
- Custom Fit to Each Pant Waist Size - Perfect fit every time
- Seamless Adapts to Bunker Pant - SOP for donning /doffing unaffected
- One Pant Adaptation Fits Every Safety Harness and/or Belt - Allows the Department to issue the right product for each firefighter's needs
- Separate Sliding D-ring - For bailout system pre-connect
- Optional Tether - Stows at waist for use with ladder hook (ladder hooks and carabiners not Honeywell products)
- Internal Leg Loops - Protected from UV and abrasion
- External Leg Loops - Easier to inspect, remove & install
- Adjust Leg Loops While Being Worn - Quicker and safer to use
- Components Tested to NFPA 1971 - No worries with heat exposure
- All Adjustment Use Intuitive Motions - Learning curve is reduced and easy
- Provides the Best Waist Adjustment - Holds up pants and escape system better
- Built-in Two-inch Increments - For even waist sizes 32-inch and above
- All Kevlar® Construction - Proven by Fire Service & Military
- Patent Pending - supports you get Honeywell quality
Certifications:
- UL classified to NFPA 1983, current edition
- Components UL classified to NFPA 1971, current edition
Option:
- Optional Tether
- Stows at waist for use with ladder hook (ladder hooks and carabiners not Honeywell products)
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Manuali e Guide
Altro
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione