/content/sps/it/it/search-results.html

    vertical systems

    Miller GlideLoc™ Ladder Climbing System Kits (Rail)

    Kit sistema di salita su scala Miller GlideLoc™ (guida)

    Panoramica
    FOR PERMANENT LADDER APPLICATIONS
    GlideLoc™ Vertical Height Access Ladder System Kits provide an innovative solution for vertical climbing that is easy-to-use, requires minimal maintenance and provides superior safety. The kits are available in aluminum, galvanized or stainless steel construction.

    Do It Yourself Kits
    All systems are available in easy-to-install kits or can be customized for your application with additional available components.

    Hands-Free Fall Protection
    Easy-climb system increases user moblity, safety and productivity while ensuring smooth ascending/descending operations for one or multiple workers.


    Features & Benefits:
    The Kits include:
    • Brackets for larger ladder rungs
    • Brackets to attach to ladder side rails
    • Foldable foot rests for long ladders
    • Shaft entry device to provide easy access to manholes and roof hatches
    GlideLoc Fall Arresters (sold separately)
    • Increased Safety - All GlideLoc Fall Arresters lock immediately into the rail in the event of a fall
    • Smooth, quiet trailing action along the rail – Provides an easier, more comfortable climb
    • Automatic design – Keeps both hands free for climbing
    • Stainless steel catch clamp – Locks into the rail in the event of a fall
    • Integrated shock-absorbing mechanism – Reduces force on the worker and system in the event of a fall
    • Fall indicator – Alerts user to know when to remove the product from service
    • Integrated swivel, auto-locking carabiner connection – Aids in trailing alignment and meets allowable attachment length
    • Design prevents up-side-down installation – Increases worker safety by ensuring proper attachment
    • No requirement to lean back while climbing – Reduces fatigue and is ideal for ladder cages and confined spaces
    • Ergonomically designed for easy one-hand installation – Increases productivity
    Body Control I Fall Arrester
    • Attaches at top or bottom of rail
    • Smooth, quiet trailing action along the rail is delivered by 10 glide rollers – Provides an easier, more comfortable climb
    • Outside roller guides are protected by a flexible rubber ring – Provides for a longer service life
    • Constructed of stainless steel and aluminum – Holds up well in corrosive environments
    Universal II GlideLoc Fall Arrester
    • Attaches anywhere on rail
    • Designed to be installed and removed from the rail anywhere along the system – Enables transfer onto platforms and entry onto systems where ladder is submerged in snow
    • Click-lock function – Ensures proper installation
    • Body is constructed of stainless steel – Holds up well in corrosive environments
    • No intermediate entry/exit gates are required
    Applications
    • Wind Power/Turbines
    • Telecommunications
    • Utilities
    • Industrial Facilities
    • Drilling Rigs/Platforms
    • Shipbuilding
    • Crane Installation
    • Confined Space
    Specifiche
    Manuali e Guide
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione
    GlideLoc System User Manual
    application/pdf 1.31 MB
    7/15/2021
    1.31 MB
    Opuscolo
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione
    Fall Miller Top Ladder Bracket System Brochure
    application/pdf 2.08 MB
    7/25/2023
    2.08 MB
    GlideLoc Brochure
    application/pdf 1.2 MB
    9/26/2022
    1.2 MB
    Altro
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione
    GlideLoc FAQ'S
    application/pdf 180.51 KB
    7/15/2021
    180.51 KB
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione
    Fall Miller Top Ladder Bracket System Brochure
    application/pdf 2.08 MB
    7/25/2023
    2.08 MB
    GlideLoc System User Manual
    application/pdf 1.31 MB
    7/15/2021
    1.31 MB
    GlideLoc FAQ'S
    application/pdf 180.51 KB
    7/15/2021
    180.51 KB
    GlideLoc Brochure
    application/pdf 1.2 MB
    9/26/2022
    1.2 MB
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione
    GlideLoc System User Manual
    1.31 MB
    7/15/2021
    Fall Miller Top Ladder Bracket System Brochure
    2.08 MB
    7/25/2023
    GlideLoc Brochure
    1.2 MB
    9/26/2022
    GlideLoc FAQ'S
    180.51 KB
    7/15/2021

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list