/content/sps/it/it/search-results.html

    horizontal lifeline systems

    Miller Xenon™ Permanent Horizontal Lifeline Kits

    Kit linea vita orizzontale permanente Miller Xenon™

    Panoramica
    FOR MULTIPLE WORKERS
    Xenon™ Permanent Horizontal Lifeline Kits provide automatic pass-through fall protection for multiple workers that increase worker mobility: safety and productivity. For use along crane rail runways: loading bays/docks: conveyors: rooftops: pipe racks: bridges and many other applications.

    Easy To Install
    Xenon™ kits provide do-it-yourself installation and feature patented stainless steel components that are easy-to-use and require minimal maintenance.

    Better Systems by Design
    In addition to meeting all applicable global standards for safety at height: all components of Xenon™ kits are designed for versatility: reliability and comfort.

    Xenon™ Shuttle
    • Adaptable design– For smooth pass-through of intermediate brackets
    • Double-locking mechanism– Ensures security: yet allows for easy: one-hand operation
    • Fixed pass-through parts – The shuttle is ideal for dusty: gritty or salty environments
    4-in-1 Shock Absorber
    • Innovative 4-in-1 design– Serves as shock absorber: turnbuckle: tension indicator and fall indicator
    • Pop-out visual indicator – Alerts the user to any load impact on the system
    • Compact design – Allows for a shorter distance to the end brackets: providing greater safety for entry and exit of the system
    • Users can gauge and adjust tension easily
    Universal Intermediate Brackets
    • Automatic pass-through design – Allows for smooth passage of the Xenon shuttle providing 100% connection to the system
    • Simple installation–Single-bolt design and easy-to-remove cable holder guide simplifies installation and maintenance
    • Flexibility – In the event of a load impact or fall: individual brackets can be replaced without disassembling or replacing the original wire rope
    • Maximum Versatility - Available in adjustable or fixed position styles
    Durable design
    • Stainless steel 5/16-in. (8 mm) wire rope
    • Stainless steel: swageless fittings for quick: easy installation
    • Stainless steel D-bolt anchorage connectors rated to 10:000 lbs. (45kN)

    Xenon Components
    1005709 - Xenon Shuttle
    • Self-aligns for smooth automatic pass-through of intermediate brackets
    • Dual-locking mechanism for added safety
    1010608 - Universal Intermediate Bracket (with hardware)
    • Automatic pass-through bracket allows easy passage of Xenon shuttle for 100% connection to the system
    • Can be configured as free floating or locked
    • Brackets can be attached to a fitted cable to allow for easy replacement
    • Can also be ordered without hardware using this model number: 1010609
    1014934 - Xenon 4-in-1 Shock Absorber
    • Absorbs energy to reduce system forces
    • Includes a turnbuckle mechanism for easy tensioning
    • Features a tension indicator to show when properly tensioned
    • Incorporates a fall indicator to show someone has fallen into the system
    • Compact design allows for immediate connection for added worker safety
    1013720 - Fast-Attach Fitting
    • Provides for easy installation of cable
    • Requires no specialty swaging tools
    416SS/ - Stainless Steel D-bolt Anchorage Connector
    • Features 5/8-in. (15.9 mm) hole for hardware
    • Can be mounted on a vertical surface or overhead for added versatility
    • Includes 5/8-in. (15.9 mm) diameter x 5-in. (127 mm) long stainless steel bolt w/nut and washer
    417SS/ - Stainless Steel D-bolt Anchorage Connector
    • Features 5/8-in. (15.9 mm) hole for hardware
    • Can be mounted on a vertical surface or overhead for added versatility
    Specifiche
    Manuali e Guide
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione
    Miller Xenon™ Permanent Horizontal Lifeline Kits - User Instruction Manual
    application/pdf 2.43 MB
    12/23/2021
    2.43 MB
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione
    Miller Xenon™ Permanent Horizontal Lifeline Kits - User Instruction Manual
    application/pdf 2.43 MB
    12/23/2021
    2.43 MB
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione
    Miller Xenon™ Permanent Horizontal Lifeline Kits - User Instruction Manual
    2.43 MB
    12/23/2021

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list