/content/sps/it/it/search-results.html
    Stiamo lavorando per migliorare la vostra esperienza. Durante questo periodo potrebbero verificarsi interruzioni temporanee. Vi ringraziamo per la pazienza e la comprensione.

    fall protection parts and accessories

    Miller Rope Lifeline, Retail

    Cavo di sicurezza a fune sintetica con una resistenza alla trazione minima di 5000 lbs (22 kN).

    Panoramica
    Miller 300L vertical rope lifelines are a specialized rope of blended polypropylene and high modulus polyethylene resins to produce a co-polymer fiber rope. This rope has many times the abrasion resistance of conventional polypropylene products- with low-elongation characteristics equivalent to pure polyester. 300L lifelines have a locking snap hook on one end and loop on the other. Additional lengths are available upon request.
    • Reduces fall clearance requirements
    • Installation Type: Temporary
    • Connector Attachment Style Locking Snap Hook: Loop