/content/sps/it/it/search-results.html

    lanyards

    Miller Titan™ II Tubular Shock-Absorbing Lanyards, Retail

    Cordini tubolari con assorbitore di energia Miller Titan™ II

    Panoramica
    Titan shock-absorbing web lanyards is lightweight and has durable webbing for all day comfort and dependability. It features a built-in woven inner core which smoothly expands to reduce fall arrest forces. The outer jacket serves as a back-up web lanyard. Pack-type shock-absorbing lanyards include the shock absorber pack as an integral part of a standard lanyard. In the event of a fall: the pack expands to reduce fall arrest forces while a back-up safety strap deploys for added fall protection. It has two locking snap and rebar hooks with single leg. ANSI Z359-2007 compliant. Measures 6-Feet length by 6-Inch width 2-1/2-Inch height. Meets all applicable OSHA: ANSI and CSA standards. Unique warning flag provides visual proof that a lanyard has been involved in a fall and must be removed from service.
    • Titan shock-absorbing lanyards
    • Pack-type shock-absorbing lanyards include the shock absorber pack as an integral part of a standard lanyard
    • Built-in woven inner core which smoothly expands to reduce fall arrest forces