/content/sps/it/it/search-results.html

    line hoses and covers

    Guard & Cover Accessories

    Guard & Cover Accessories

    Panoramica

    TheUniversal Hot Cover is used to provide additional cover-up and clearances. This cover is made from orange Type I polyethylene plastic. The hotstick eye allows this cover to be placed and removed with a shotgun type clamp stick or with rubber gloves. To secure in place, use the elastic tie-down cord. This cover can be used on overhead or underground energized cable terminators, potheads or while inverted, on lightning arrestors. This cover has a 36.6 kV guarded phase to guarded phase rating.

    The Pole Bracket and Insulator Base Cover guards against accidental contact with a pole, bracket, or insulatorbase during routine maintenance. It is made from an orange UV resistant Type I polyethylene plastic. The Grade 2 hotstick eye allows this cover to be applied and removed with a hotstick or with rubber gloves. It covers metal or fiberglass brackets 8-12” long and pole mounting plates. This cover also interlocks with a pole insulator. This cover has a voltage rating of 26.4 kV*.

    The Underground Distribution Elbow Cover covers primary elbows and spade terminals during routine maintenance. It covers up to the face plate and cable connection. This cover is made from orange Type I polyethylene plastic. The hotstick eye allows this cover to be applied and removed with a hotstick. This cover self-locks for a secure fit in confined areas. The bead can be trimmed in the field to meet clearance requirements. This cover has a voltage rating of 26.4 kV*.

    Bags for Line Guards and Pole Guards come in two different sizes and can hold two nested line guards. All of these bags are made from soil-resistant, vinyl-coated nylon and are equipped with a drawstring and mail bag lock.

    The Applicator Eye Kit is used to apply a new or extrashotgun eye where needed. If a Bus or “T” guard needs to be shortened or inverted, this kit allows modifications to be made. Clear PVC pipe cement may be used to secure the eye. Directions are included.

    The Insulating Barrier Sheet can be used to create barriers in the field. This sheet is made from Type I ABS plastic andcan be worked with ordinary hand tools, saws, tin snips and drills. It can also be hot formed using a heat gun. For example, this sheet can be bent at right angles over a table top to produce flanges for joining with other parts. Pipe adhesive can be used to join to other parts. The rated puncture is 50kV. This sheet is not intended for permanent or semipermanent barrier or insulating applications. It should be used for accidental brush applications. The 2842-ES barrier material meets the requirements of ASTM F712, 9.1.1 Type 1 Guards. The final application and classification of the barrier/cover is the responsibility of the user.

    *guarded Ø to guarded Ø