transponder
790P213 Dementia Transponder with Strap
Dementia transponder with three-dimensional effect antenna and battery monitoring.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 790P213
Dementia transponder with three-dimensional effect antenna and battery monitoring. The bracelet can only be opened with a magnetic key.
Additional information
Available from 01.03.2020
Replacement for 790P124
Operating Characteristics
- Air Humidity
- < 20 to 90%
- Ambient Temperature
- 5 to 55°C
Dimensions & Weight
- Weight (g)
- 26
- Dimensions
- W: 50 mm H: 47 mm D: 17 mm
Standards & Certifications
- Type Of Protection
- IP67
Electrical Specifications
- Power Supply
- 3V DC
Material Specifications
- Material
- Leather
- PC-ABS
Features
- Includes
- Strap
- Features & Benefits
- Three-Dimensional Effect Antenna and Battery Monitoring
- Color
- Black (Housing)
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
Operating Characteristics
- Air Humidity
- < 20 to 90%
- Ambient Temperature
- 5 to 55°C
Dimensions & Weight
- Weight (g)
- 26
- Dimensions
- W: 50 mm H: 47 mm D: 17 mm
Standards & Certifications
- Type Of Protection
- IP67
Electrical Specifications
- Power Supply
- 3V DC
Material Specifications
- Material
- Leather
- PC-ABS
Features
- Includes
- Strap
- Features & Benefits
- Three-Dimensional Effect Antenna and Battery Monitoring
- Color
- Black (Housing)
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
- Air Humidity : < 20 to 90%
- Weight (g) : 26
- Type Of Protection : IP67
- Power Supply : 3V DC
- Material : Leather|PC-ABS
- Industry : Healthcare
- Includes : Strap
- Features & Benefits : Three-Dimensional Effect Antenna and Battery Monitoring
- Dimensions : W: 50 mm H: 47 mm D: 17 mm
- Color : Black (Housing)
- Brand : Honeywell
- Ambient Temperature : 5 to 55°C
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In