systevo legacy
89735S6 Cable for TV control module with 3.5 mm pawl
Cable for TV-Control module, 2 m length.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 89735S6
Cable for TV-Control module, 2 m length. Used to convert the TV control commands of the higher-level TV control module into infrared signals.
Controlled via a bed module or wall electronics. Infrared transmitter is positioned in front of the TV IR receiver, protected with a transparent plastic cover (IR permeable). The TV audio signals are picked up at the headphone port. TV compatibility check on request.
Dimensions & Weight
- Cable length (m)
- 2
Applications & Compatibility
- For Use With
- TV Control Module with 3.5 mm pawl per 2 m
Others
- Industry
- Healthcare
Dimensions & Weight
- Cable length (m)
- 2
Applications & Compatibility
- For Use With
- TV Control Module with 3.5 mm pawl per 2 m
Others
- Industry
- Healthcare
- Cable length (m) : 2
- Industry : Healthcare
- For Use With : TV Control Module with 3.5 mm pawl per 2 m
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In