/content/sps/gb/en/search-results.html

    systevo legacy

    89735S5 Cable for TV control module with 3.5 mm pawl

    Cable for TV-Control module, 1 m length.

    Overview

    This product is no longer available

    Part Number: 89735S5

    Cable for TV-Control module, 1 m length. Used to convert the TV control commands of the higher-level TV control module into infrared signals.

    Controlled via a bed module or wall electronics. Infrared transmitter is positioned in front of the TV IR receiver, protected with a transparent plastic cover (IR permeable). The TV audio signals are picked up at the headphone port. TV compatibility check on request.

    Specifications

    Dimensions & Weight

    • Cable length (m)
      • 1

    Applications & Compatibility

    • For Use With
      • TV Control Module with 3.5 mm pawl per 1 m

    Others

    • Industry
      • Healthcare

    Dimensions & Weight

    • Cable length (m)
      • 1

    Applications & Compatibility

    • For Use With
      • TV Control Module with 3.5 mm pawl per 1 m

    Others

    • Industry
      • Healthcare
    • Cable length (m) : 1
    • Industry : Healthcare
    • For Use With : TV Control Module with 3.5 mm pawl per 1 m
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    89735S2
    Control cable for TV sets with Euro-AV 1 m
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-89735s2-primaryimage
    89735S2
    Control cable for TV sets with Euro-AV 1 m
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-89735s2-primaryimage
    89735S4
    Control cable for TV sets with Euro-scart 2 m
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-nc89735s-5xxxx-gepe-sf3c-00-nc89735s-6xxxx-gepe-sf3c-00
    89735S4
    Control cable for TV sets with Euro-scart 2 m
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-nc89735s-5xxxx-gepe-sf3c-00-nc89735s-6xxxx-gepe-sf3c-00
    89735S5
    Cable for TV control module with 3.5 mm pawl 1 m
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-89735s5-primaryimage
    89735S5
    Cable for TV control module with 3.5 mm pawl 1 m
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-89735s5-primaryimage