systevo legacy
89371D Electronic Relay 1 Changeover Contact
Electronic relay for switching external consumers to connect the call system in accordance with the requirements of IEC 60601-1 and DIN VDE 0834-1: 2016-06.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 89371D
Electronic relay for switching external consumers to connect the call system in accordance with the requirements of IEC 60601-1 and DIN VDE 0834-1: 2016-06.Fitted with break contact and normally open contact (trigger) with increased requirements for operating and interference resistance, as well as an potential separation (2xMOPP).
Secure switching properties, even with long control lines and in an environment of electromagnetic fields.
Potential-bound control via constant level using keys or relays (24 V DE) via the supply of the call system (max. 24 V DC), no free-wheeling diode required.Prepared for screw-fastening in medical supply units (MSU), the low-noise operation exists.
Features
- Rated switching capacity 6 A / 250 V AC
- 1 changeover contact
- Connector (plug-in terminals): 6-pole for wires up to 2.5mm2
- Control line: Detachable plug-in terminal (double-pole)
Additional information
IEC 60601-1, 2xMOPP.
DIN VDE 0834-1: 2016-06.
Operating Characteristics
- Air Humidity
- < 20 %
- Storage Temperature
- 0 to 50°C
- Ambient Temperature
- 0 to 50°C
Dimensions & Weight
- Weight (g)
- 60
- Dimensions
- W: 85 mm H: 42 mm D: 32 mm
Electrical Specifications
- Power consumption (W)
- 4
- Output Voltage
- 24 VDC
Technical Specifications
- Interface
- Contact
Features
- Features & Benefits
- 1 Changeover Contact
- Connector (Plug-in Terminals): 6-Pole for Wires up to 2.5 mm2
- Control Line: Detachable Plug-in Terminal (Double-Pole)
- Rated Switching Capacity 6 A / 250 V AC
- Color
- Light Gray
Overview
- Brand
- Honeywell
Applications & Compatibility
- Application
- Call System
Others
- Industry
- Healthcare
Operating Characteristics
- Air Humidity
- < 20 %
- Storage Temperature
- 0 to 50°C
- Ambient Temperature
- 0 to 50°C
Dimensions & Weight
- Weight (g)
- 60
- Dimensions
- W: 85 mm H: 42 mm D: 32 mm
Electrical Specifications
- Power consumption (W)
- 4
- Output Voltage
- 24 VDC
Technical Specifications
- Interface
- Contact
Features
- Features & Benefits
- 1 Changeover Contact
- Connector (Plug-in Terminals): 6-Pole for Wires up to 2.5 mm2
- Control Line: Detachable Plug-in Terminal (Double-Pole)
- Rated Switching Capacity 6 A / 250 V AC
- Color
- Light Gray
Overview
- Brand
- Honeywell
Applications & Compatibility
- Application
- Call System
Others
- Industry
- Healthcare
- Air Humidity : < 20 %
- Weight (g) : 60
- Storage Temperature : 0 to 50°C
- Power consumption (W) : 4
- Output Voltage : 24 VDC
- Interface : Contact
- Industry : Healthcare
- Features & Benefits : 1 Changeover Contact|Connector (Plug-in Terminals): 6-Pole for Wires up to 2.5 mm2|Control Line: Detachable Plug-in Terminal (Double-Pole)|Rated Switching Capacity 6 A / 250 V AC
- Dimensions : W: 85 mm H: 42 mm D: 32 mm
- Color : Light Gray
- Brand : Honeywell
- Application : Call System
- Ambient Temperature : 0 to 50°C
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In