systevo legacy
79CM305S1 Systevo Touch IP Management Server VM-Image
Management server as VM-Image for configuration, administration and logical room allocation of the touch terminals, provision of the web services for the entire system infrastructure to Systevo Call Ackermann.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 79CM305S1
Product not available anymore. Valid for System V11 only.
Management server as VM-Image for configuration, administration and logical room allocation of the touch terminals, provision of the web services for the entire system infrastructure to Systevo Call Ackermann. Interface via LAN infrastructure to the system workstation (FTP/NTS/HTML). Provision of a secure system environment (Cyber Security conform) for automated firmware updates of the touch terminals.
Features
Minimum equipment:
- ESXI VMware® server (for installation)
User software provision:
- Configuration tool Systevo Touch IP (100 devices)
- Processing of the XML configuration data of the Systevo Call Ackermann
- Logical allocation of the touch terminals to the rooms (patient rooms, offices), incl. visualisation
- Allocation of the system language
- Allocation of time-dependent comfort functions (day and night mode)
- Configuration of graphic display elements (logo, background colour)
- Set-up of the SIP channel for communication via VoIP (sep. licence/SIP licence required)
- System management tools
- Fallback level for DNS, DHCP
- Database management system
- Network functions for system accesses (VNC SSH-Tunnel via certificate for operating system and application)
- Firmware updates of the touch terminals
- Selection of call type groups for services
- Configuration of the level of the acoustic call forwarding (day/night)
- Access control via user ID (if necessary)
Applications & Compatibility
- Application
- Administration and Logical Room Allocation of the Touch Terminals
- Management server as VM-Image for Configuration
- Provision of the Web Services for the Entire System Infrastructure to Systevo Call Ackermann
Features
- License Extension
- 100 Devices
- Features & Benefits
- Access Control via User ID (If Necessary)
- Allocation of Time-Dependent Comfort Functions (Day and Night Mode)
- Allocation of the System Language
- Configuration Tool Systevo Touch IP (100 Devices)
- Configuration of Graphic Display Elements (Logo Background Colour)
- Configuration of the Level of the Acoustic Call Forwarding (Day/Night)
- Database Management System
- ESXI VMware® Server (for Installation)
- Fallback Level for DNS and DHCP
- Firmware Updates of the Touch Terminals
- Logical Allocation of the Touch Terminals to the Rooms (Patient Rooms Offices) incl. Visualisation
- Network Functions for System Accesses (VNC SSH-Tunnel Via Certificate for Operating System and Application)
- Processing of the XML Configuration Data of the Systevo Call Ackermann
- Selection of Call Type Groups for Services
- Set-up of the SIP Channel for Communication Via VoIP (sep. Licence/SIP Licence Required)
- System Management Tools
- Data Protection
- Cyber Security Conform
Technical Specifications
- Interface
- LAN to FTP/NTS/HTML
- Firmware
- Automated Firmware Updates of the Touch Terminals
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
Applications & Compatibility
- Application
- Administration and Logical Room Allocation of the Touch Terminals
- Management server as VM-Image for Configuration
- Provision of the Web Services for the Entire System Infrastructure to Systevo Call Ackermann
Features
- License Extension
- 100 Devices
- Features & Benefits
- Access Control via User ID (If Necessary)
- Allocation of Time-Dependent Comfort Functions (Day and Night Mode)
- Allocation of the System Language
- Configuration Tool Systevo Touch IP (100 Devices)
- Configuration of Graphic Display Elements (Logo Background Colour)
- Configuration of the Level of the Acoustic Call Forwarding (Day/Night)
- Database Management System
- ESXI VMware® Server (for Installation)
- Fallback Level for DNS and DHCP
- Firmware Updates of the Touch Terminals
- Logical Allocation of the Touch Terminals to the Rooms (Patient Rooms Offices) incl. Visualisation
- Network Functions for System Accesses (VNC SSH-Tunnel Via Certificate for Operating System and Application)
- Processing of the XML Configuration Data of the Systevo Call Ackermann
- Selection of Call Type Groups for Services
- Set-up of the SIP Channel for Communication Via VoIP (sep. Licence/SIP Licence Required)
- System Management Tools
- Data Protection
- Cyber Security Conform
Technical Specifications
- Interface
- LAN to FTP/NTS/HTML
- Firmware
- Automated Firmware Updates of the Touch Terminals
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
- Application : Administration and Logical Room Allocation of the Touch Terminals|Management server as VM-Image for Configuration|Provision of the Web Services for the Entire System Infrastructure to Systevo Call Ackermann
- License Extension : 100 Devices
- Interface : LAN to FTP/NTS/HTML
- Industry : Healthcare
- Firmware : Automated Firmware Updates of the Touch Terminals
- Features & Benefits : Access Control via User ID (If Necessary)|Allocation of Time-Dependent Comfort Functions (Day and Night Mode)|Allocation of the System Language|Configuration Tool Systevo Touch IP (100 Devices)|Configuration of Graphic Display Elements (Logo Background Colour)|Configuration of the Level of the Acoustic Call Forwarding (Day/Night)|Database Management System|ESXI VMware® Server (for Installation)|Fallback Level for DNS and DHCP|Firmware Updates of the Touch Terminals|Logical Allocation of the Touch Terminals to the Rooms (Patient Rooms Offices) incl. Visualisation|Network Functions for System Accesses (VNC SSH-Tunnel Via Certificate for Operating System and Application)|Processing of the XML Configuration Data of the Systevo Call Ackermann|Selection of Call Type Groups for Services|Set-up of the SIP Channel for Communication Via VoIP (sep. Licence/SIP Licence Required)|System Management Tools
- Data Protection : Cyber Security Conform
- Brand : Honeywell
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In