/content/sps/gb/en/search-results.html

    systevo legacy

    76920B1 Room Terminal without Display, with Doctor Call

    Room terminal with integrated operating elements without display and without multifunction push-button.

    Overview

    This product is no longer available

    Part Number: 76920B1

    Room terminal with integrated operating elements without display and without multifunction push-button. Serves as a controller for patient and function room with speech and offers connecting options for active databus components like bed modules and call modules. If presence is set, the system message with the highest priority (e.g. call, malfunction or presence) is indicated acoustically. Speech (incoming) the hands-free mode via integrated speaker and microphone in high audio quality due to digital transmission technology.

    Specifications

    Applications & Compatibility

    • Application
      • Serves as a Controller for Patient and Function Room with Speech and Offers Connecting Options for Active Databus Components Like Bed Modules and Call Modules

    Electrical Specifications

    • Operating voltage (A)
      • 24 VDC

    Technical Specifications

    • Mounting
      • Cavity Wall
      • Flush
      • Surface

    Material Specifications

    • Material
      • PC + ABS - FR

    Features

    • Features & Benefits
      • If Presence is Set the System Message with the Highest Priority (e.g. Call, Malfunction or Presence) is Indicated Acoustically
      • Room Terminal with Integrated Operating Elements without Display and without Multifunction Push-Button
      • Serves as a Controller for Patient and Function Room with Speech and Offers Connecting Options for Active Databus Components Like Bed Modules and Call Modules
      • Speech (Incoming) the Hands-Free Mode via Integrated Speaker and Microphone In High Audio Quality Due to Digital Transmission Technology
    • Color
      • White (RAL 9016)

    Dimensions & Weight

    • Dimensions
      • W: 145 mm H: 37.5 mm L: 250 mm

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare

    Applications & Compatibility

    • Application
      • Serves as a Controller for Patient and Function Room with Speech and Offers Connecting Options for Active Databus Components Like Bed Modules and Call Modules

    Electrical Specifications

    • Operating voltage (A)
      • 24 VDC

    Technical Specifications

    • Mounting
      • Cavity Wall
      • Flush
      • Surface

    Material Specifications

    • Material
      • PC + ABS - FR

    Features

    • Features & Benefits
      • If Presence is Set the System Message with the Highest Priority (e.g. Call, Malfunction or Presence) is Indicated Acoustically
      • Room Terminal with Integrated Operating Elements without Display and without Multifunction Push-Button
      • Serves as a Controller for Patient and Function Room with Speech and Offers Connecting Options for Active Databus Components Like Bed Modules and Call Modules
      • Speech (Incoming) the Hands-Free Mode via Integrated Speaker and Microphone In High Audio Quality Due to Digital Transmission Technology
    • Color
      • White (RAL 9016)

    Dimensions & Weight

    • Dimensions
      • W: 145 mm H: 37.5 mm L: 250 mm

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
    • Application : Serves as a Controller for Patient and Function Room with Speech and Offers Connecting Options for Active Databus Components Like Bed Modules and Call Modules
    • Operating voltage (A) : 24 VDC
    • Mounting : Cavity Wall|Flush|Surface
    • Material : PC + ABS - FR
    • Industry : Healthcare
    • Features & Benefits : If Presence is Set the System Message with the Highest Priority (e.g. Call, Malfunction or Presence) is Indicated Acoustically|Room Terminal with Integrated Operating Elements without Display and without Multifunction Push-Button|Serves as a Controller for Patient and Function Room with Speech and Offers Connecting Options for Active Databus Components Like Bed Modules and Call Modules|Speech (Incoming) the Hands-Free Mode via Integrated Speaker and Microphone In High Audio Quality Due to Digital Transmission Technology
    • Dimensions : W: 145 mm H: 37.5 mm L: 250 mm
    • Color : White (RAL 9016)
    • Brand : Honeywell
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    76920B1
    Room terminal without display, with doctor call
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc76920b-1xxxx-gefr-sf3c-00
    76920B1
    Room terminal without display, with doctor call
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc76920b-1xxxx-gefr-sf3c-00