systevo legacy
76919C1 Cavity Wall Connection Board for Room Terminal
Cavity wall connection board for room terminal as a room distributor with plug-in terminals for the connection of the power supply and the passive call cancelation units and the room signal lamp.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 76919C1
Cavity wall connection board for room terminal as a room distributor with plug-in terminals for the connection of the power supply and the passive call cancelation units and the room signal lamp. The connection board is comprised of the excess current protection elements for the outgoing room wiring. The supply terminals are plug-in screw terminals, all other connectors are designed as plug-in terminals.
Overview
- Brand
- Honeywell
Features
- Features & Benefits
- All Other Connectors are Designed as Plug-In Terminals
- Cavity Wall Connection Board for Room Terminal as a Room Distributor with Plug-In Terminals for the Connection of the Power Supply and the Passive Call Cancelation Units and the Room Signal Lamp
- The Connection Board is Comprised of the Excess Current Protection Elements for the Outgoing Room Wiring
- Color
- White (RAL 9016)
Technical Specifications
- Connection terminal
- Plug-in Screw Terminals
- Mounting
- Cavity Wall
Dimensions & Weight
- Dimensions
- W: 175 mm H: 280 mm D: 15 mm
Material Specifications
- Material
- PC + ABS - FR
Others
- Industry
- Healthcare
Overview
- Brand
- Honeywell
Features
- Features & Benefits
- All Other Connectors are Designed as Plug-In Terminals
- Cavity Wall Connection Board for Room Terminal as a Room Distributor with Plug-In Terminals for the Connection of the Power Supply and the Passive Call Cancelation Units and the Room Signal Lamp
- The Connection Board is Comprised of the Excess Current Protection Elements for the Outgoing Room Wiring
- Color
- White (RAL 9016)
Technical Specifications
- Connection terminal
- Plug-in Screw Terminals
- Mounting
- Cavity Wall
Dimensions & Weight
- Dimensions
- W: 175 mm H: 280 mm D: 15 mm
Material Specifications
- Material
- PC + ABS - FR
Others
- Industry
- Healthcare
- Brand : Honeywell
- Features & Benefits : All Other Connectors are Designed as Plug-In Terminals|Cavity Wall Connection Board for Room Terminal as a Room Distributor with Plug-In Terminals for the Connection of the Power Supply and the Passive Call Cancelation Units and the Room Signal Lamp|The Connection Board is Comprised of the Excess Current Protection Elements for the Outgoing Room Wiring
- Connection terminal : Plug-in Screw Terminals
- Dimensions : W: 175 mm H: 280 mm D: 15 mm
- Mounting : Cavity Wall
- Material : PC + ABS - FR
- Industry : Healthcare
- Color : White (RAL 9016)
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In