/content/sps/gb/en/search-results.html

    systevo legacy

    76919A1 Surface Mounted Connection Board

    Surface-mounted connection board for room terminal as room distributor with plug-in terminals for connecting power supply and databus lines as well as passive call cancelling units and room signal lamps.

    Overview

    This product is no longer available

    Part Number: 76919A1

    Surface-mounted connection board for room terminal as room distributor with plug-in terminals for connecting power supply and databus lines as well as passive call cancelling units and room signal lamps. The connection board contains overvoltage protection elements for outgoing room cabling. The supply terminals are connectable screw terminals and all other connections are designed as plug-in terminals.

    Additional information

    Connectable screw terminals for up to 2 x 2.5 mm2 Cu wire end sleeve, separately shielded supply for components in the room such as bed combination, call module, etc. via connectable miniature terminals, maximum wire cross-section 0.6 mm2.

    Specifications

    Overview

    • Brand
      • Honeywell

    Technical Specifications

    • Mounting
      • Surface
    • Connection terminal
      • Up to 2 x 2.5 mm² Cu Wire End Sleeve

    Material Specifications

    • Material
      • PC + ABS - FR

    Features

    • Features & Benefits
      • Connectable Screw Terminals for Up to 2 X 2.5 mm² Cu Wire End Sleeve, Separately Shielded Supply for Components In the Room such as Bed Combination and Call Module etc. via Connectable Miniature Terminals
      • Maximum Wire Cross-Section 0.6 mm²
      • Surface-Mounted Connection Board for Room Terminal as Room Distributor with Plug-In Terminals for Connecting Power Supply and Databus Lines as well as Passive Call Cancelling Units and Room Signal Lamps
      • The Connection Board is Comprised of the Excess Current Protection Elements for the Outgoing Room Wiring
      • The Supply Terminals are Connectable Screw Terminals and All Other Connections are Designed as Plug-In Terminals
    • Color
      • White (RAL 9016)

    Dimensions & Weight

    • Dimensions
      • W: 145 mm H: 250 mm D: 37.5 mm

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell

    Technical Specifications

    • Mounting
      • Surface
    • Connection terminal
      • Up to 2 x 2.5 mm² Cu Wire End Sleeve

    Material Specifications

    • Material
      • PC + ABS - FR

    Features

    • Features & Benefits
      • Connectable Screw Terminals for Up to 2 X 2.5 mm² Cu Wire End Sleeve, Separately Shielded Supply for Components In the Room such as Bed Combination and Call Module etc. via Connectable Miniature Terminals
      • Maximum Wire Cross-Section 0.6 mm²
      • Surface-Mounted Connection Board for Room Terminal as Room Distributor with Plug-In Terminals for Connecting Power Supply and Databus Lines as well as Passive Call Cancelling Units and Room Signal Lamps
      • The Connection Board is Comprised of the Excess Current Protection Elements for the Outgoing Room Wiring
      • The Supply Terminals are Connectable Screw Terminals and All Other Connections are Designed as Plug-In Terminals
    • Color
      • White (RAL 9016)

    Dimensions & Weight

    • Dimensions
      • W: 145 mm H: 250 mm D: 37.5 mm

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Mounting : Surface
    • Material : PC + ABS - FR
    • Industry : Healthcare
    • Features & Benefits : Connectable Screw Terminals for Up to 2 X 2.5 mm² Cu Wire End Sleeve, Separately Shielded Supply for Components In the Room such as Bed Combination and Call Module etc. via Connectable Miniature Terminals|Maximum Wire Cross-Section 0.6 mm²|Surface-Mounted Connection Board for Room Terminal as Room Distributor with Plug-In Terminals for Connecting Power Supply and Databus Lines as well as Passive Call Cancelling Units and Room Signal Lamps|The Connection Board is Comprised of the Excess Current Protection Elements for the Outgoing Room Wiring|The Supply Terminals are Connectable Screw Terminals and All Other Connections are Designed as Plug-In Terminals
    • Dimensions : W: 145 mm H: 250 mm D: 37.5 mm
    • Connection terminal : Up to 2 x 2.5 mm² Cu Wire End Sleeve
    • Color : White (RAL 9016)
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    76919A1
    Surface-mounted connection board for room terminal
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc76919a-1xxxx-gefr-sf3c-00
    76919A1
    Surface-mounted connection board for room terminal
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc76919a-1xxxx-gefr-sf3c-00