/content/sps/gb/en/search-results.html

    systevo legacy

    765M1K1 Server Accounting Systems 19 inch Technology

    765M1K1 is a server accounting system in 19 inch technology, handling accounting for telephone and TV services as well as Internet use within the facility.

    Overview

    This product is no longer available

    Part Number: 765M1K1

    Server accounting system for the telephone and TV services, as well as Internet use. Patient cards used in the system (ISO format) are administered via the accounting server. Control of the account access to the respective user account in the accounting system, authorisations are stored in the accounting server. Output of the ISO cards with contactless RFID technology (125 kHz) to the patients via the pay stations and registration in the accounting system. The accounting server controls the release for use of the available services by the patient. Integration of the pay stations and cash payment terminals via this unit into the system, the networking takes place via the ETH-LAN IP interface. Reading-in of ISO card data on the Systevo Com patient manual device.

    Equipped with user software for the following functions:
    • Accounting configuration tool
    • Definition of functions and parameters of the telephony and TV functions
    • Set-up of the pay stations, cash payment terminals
    • Configuration of the telephone numbers used
    • Database Management System for data storage
    • System Management Tools for system analysis
    • Allocation of fee structures for telephony, Internet, TV
    Features
    Minimum equipment with the rack PC:
    • Rack housing for distribution cabinet (19)
    • Barebone Superserver with CPU INTEL Core I3 (min. 3GHz)
    • Min. 16 GB 1066 MHZ DDR3
    • Gigabit Ethernet Controller
    • Hot-swap SATA 150 GB
    • Windows 7 embedded with backup software
    • Basic configuration Systevo Call Ackermann
    • Database Management System
    • User software for accounting system
    Specifications

    Applications & Compatibility

    • Application
      • Internet
      • TV Services
      • Telephone

    Technical Specifications

    • Interface 
      • ETH-LAN IP

    Features

    • Functions
      • Accounting Configuration Tool Definition of Functions and Parameters of The Telephony and TV Functions Set-up of the Pay Stations
      • Cash Payment Terminals Configuration of the Telephone Numbers Used Database Management System for Data Storage System Management Tools for System Analysis Allocation of Fee Structures for Telephony, Internet and TV
    • Features & Benefits
      • Barebone Superserver with CPU INTEL Core I3 (min. 3GHz)
      • Basic Configuration 'Systevo Call Ackermann'
      • Database Management System
      • Gigabit Ethernet Controller
      • Hot-Swap SATA 150 GB
      • Min. 16 GB 1066 MHZ DDR3
      • Rack Housing for Distribution Cabinet (19 in)
      • User Software for Accounting System
      • Windows 7 Embedded with Backup Software

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare

    Applications & Compatibility

    • Application
      • Internet
      • TV Services
      • Telephone

    Technical Specifications

    • Interface 
      • ETH-LAN IP

    Features

    • Functions
      • Accounting Configuration Tool Definition of Functions and Parameters of The Telephony and TV Functions Set-up of the Pay Stations
      • Cash Payment Terminals Configuration of the Telephone Numbers Used Database Management System for Data Storage System Management Tools for System Analysis Allocation of Fee Structures for Telephony, Internet and TV
    • Features & Benefits
      • Barebone Superserver with CPU INTEL Core I3 (min. 3GHz)
      • Basic Configuration 'Systevo Call Ackermann'
      • Database Management System
      • Gigabit Ethernet Controller
      • Hot-Swap SATA 150 GB
      • Min. 16 GB 1066 MHZ DDR3
      • Rack Housing for Distribution Cabinet (19 in)
      • User Software for Accounting System
      • Windows 7 Embedded with Backup Software

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
    • Application : Internet|TV Services|Telephone
    • Interface  : ETH-LAN IP
    • Industry : Healthcare
    • Functions : Accounting Configuration Tool Definition of Functions and Parameters of The Telephony and TV Functions Set-up of the Pay Stations|Cash Payment Terminals Configuration of the Telephone Numbers Used Database Management System for Data Storage System Management Tools for System Analysis Allocation of Fee Structures for Telephony, Internet and TV
    • Features & Benefits : Barebone Superserver with CPU INTEL Core I3 (min. 3GHz)|Basic Configuration 'Systevo Call Ackermann'|Database Management System|Gigabit Ethernet Controller|Hot-Swap SATA 150 GB|Min. 16 GB 1066 MHZ DDR3|Rack Housing for Distribution Cabinet (19 in)|User Software for Accounting System|Windows 7 Embedded with Backup Software
    • Brand : Honeywell
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    74179E6
    BM terminal (channel NL)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-765m305-plusrahmen-gefr-sf3c-00
    74179E6
    BM terminal (channel NL)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-765m305-plusrahmen-gefr-sf3c-00
    74621B
    PABX interface - S0 (ISDN)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-74621b-primaryimage
    74621B
    PABX interface - S0 (ISDN)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-74621b-primaryimage
    765M1K1
    Server accounting systems 19 technology
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-765m305-plusrahmen-gefr-sf3c-00
    765M1K1
    Server accounting systems 19 technology
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-765m305-plusrahmen-gefr-sf3c-00
    76934B
    ZT95, wo doc-call, wo display
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-765m305-plusrahmen-gefr-sf3c-00
    76934B
    ZT95, wo doc-call, wo display
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-765m305-plusrahmen-gefr-sf3c-00
    7696001
    ZT coupling interface for
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-765m305-plusrahmen-gefr-sf3c-00
    7696001
    ZT coupling interface for
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-765m305-plusrahmen-gefr-sf3c-00