/content/sps/gb/en/search-results.html

    systevo legacy

    74422A1N Master Station

    Master station as a desk unit with integrated operating elements like presence buttons, call and doctor call push-button, high resolution TFT screen and a touch screen interface.

    Overview

    This product is no longer available

    Part Number: 74422A1N

    Product not available anymore. Successor: 79CM407 in combination with 72591D.

    Master station as a desk unit with integrated operating elements like presence buttons, call and doctor call push-button, high resolution TFT screen and a touch screen interface. Serves as a convenient communication unit including speech function and offers various functional features for use in the duty room or at central work stations. Well-structured menu with icons for intuitive operation. Equipped with 5.7 TFT color display with background illumination: If presence is set, system messages are indicated optically and acoustically, organized by priority as assigned in the system (e.g. calls, malfunctions or presences). The function keys on the touch screen display can be used to switch to other messages. Speech (incoming and outgoing) in the hands-free mode via integrated speaker and microphone or using the telephone handset, in high audio quality due to digital transmission technology. The audio parameters are optimally adaptable to the respective environment. The volume can be adjusted even during a call. Simple call setup using the touch screen display: It is possible to activate calls, presences and participants in the master station address book. Eavesdropping protection prevents monitoring of subscribers, as long as no call has been triggered. Staff can initiate conversation announcements to predefined targets using the master station.Option for the display and selection/deselection of services (interconnections) via the respective function keys, e.g. for forwarding of system messages to adjacent wards or to functional areas. Support of call upgrading function from rooms (beds) using the master station address book to trigger a patient call with higher priority in selective zones of the ward or in an intensive care unit.Storage of all configuration data in the higher-level duty room interface. Startup is supported by a local service menu and extended remote access functions. Data connection with the duty room interface via the data bus connection unit. Upgradeable to future system firmware due to trendsetting Flash technology.

    Features
    • Data bus for digital data and audio transmission to the service room interface
    • Service socket to connect analysis tools
    • Service and remote access functions
    Functional scope:
    • Operation using touchscreen display
    • Tabular display of system messages organized by priority
    • Call acknowledgement for requested calls
    • Address / call query by room and bed
    • Staff communication
    • Discreet or hands-free speech
    • Speech broadcasting in definable areas
    • Selection of services (interconnections)
    • Call triggering and presence indication
    Equipped with:
    • Desktop housing
    • Handheld device with loudspeaker and microphone
    • Call button and doctor call button
    • 2 Presence buttons- green/yellow
    • Function keys for: Volume control, muting the microphone and loudspeaker button
    • 1 TFT color display (5.7) with touchscreen
    Accessories

    73070A - Databus connection unit for master station.

    72583A1 - Duty room interface (4 lamps), white.

    Specifications

    Operating Characteristics

    • Ambient Temperature
      • 5 to 55°C
    • Minimum ambient temperature (°C)
      • 5

    Dimensions & Weight

    • Weight (g)
      • 132
    • Dimensions
      • W: 215 mm H: 80 mm L: 360 mm

    Material Specifications

    • Material
      • PC + ABS-FR

    Technical Specifications

    • Interface 
      • Touchscreen

    Features

    • Features & Benefits
      • 2 Presence Buttons - Green/Yellow
      • Address/Call Query by Room and Bed. Staff Communication
      • Call Acknowledgement for Requested Calls
      • Call Button and Doctor Call Button
      • Call Triggering and Presence Indication
      • Data Bus for Digital Data and Audio Transmission to The Service Room Interface
      • Desktop Housing
      • Discreet or Hands-Free Speech
      • Function Keys for Volume or Muting The Microphone and Loudspeaker Button
      • Handheld Device with Loudspeaker and Microphone
      • Operation Using Touchscreen Display
      • Organized by Priority
      • Selection of Services (Inter-Connections)
      • Service Socket to Connect Analysis Tools
      • Service and Remote Access Functions
      • Speech Broadcasting in Definable Areas
      • Tabular Display of System Messages
    • Display
      • TFT Color Display (5.7”) with Touchscreen
    • Connecting cable
      • 2.35 m
    • Color
      • Upper Housing: White (RAL9016)

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Ambient Temperature
      • 5 to 55°C
    • Minimum ambient temperature (°C)
      • 5

    Dimensions & Weight

    • Weight (g)
      • 132
    • Dimensions
      • W: 215 mm H: 80 mm L: 360 mm

    Material Specifications

    • Material
      • PC + ABS-FR

    Technical Specifications

    • Interface 
      • Touchscreen

    Features

    • Features & Benefits
      • 2 Presence Buttons - Green/Yellow
      • Address/Call Query by Room and Bed. Staff Communication
      • Call Acknowledgement for Requested Calls
      • Call Button and Doctor Call Button
      • Call Triggering and Presence Indication
      • Data Bus for Digital Data and Audio Transmission to The Service Room Interface
      • Desktop Housing
      • Discreet or Hands-Free Speech
      • Function Keys for Volume or Muting The Microphone and Loudspeaker Button
      • Handheld Device with Loudspeaker and Microphone
      • Operation Using Touchscreen Display
      • Organized by Priority
      • Selection of Services (Inter-Connections)
      • Service Socket to Connect Analysis Tools
      • Service and Remote Access Functions
      • Speech Broadcasting in Definable Areas
      • Tabular Display of System Messages
    • Display
      • TFT Color Display (5.7”) with Touchscreen
    • Connecting cable
      • 2.35 m
    • Color
      • Upper Housing: White (RAL9016)

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
    • Ambient Temperature : 5 to 55°C
    • Weight (g) : 132
    • Minimum ambient temperature (°C) : 5
    • Material : PC + ABS-FR
    • Interface  : Touchscreen
    • Industry : Healthcare
    • Features & Benefits : 2 Presence Buttons - Green/Yellow|Address/Call Query by Room and Bed. Staff Communication|Call Acknowledgement for Requested Calls|Call Button and Doctor Call Button|Call Triggering and Presence Indication|Data Bus for Digital Data and Audio Transmission to The Service Room Interface|Desktop Housing|Discreet or Hands-Free Speech|Function Keys for Volume or Muting The Microphone and Loudspeaker Button|Handheld Device with Loudspeaker and Microphone|Operation Using Touchscreen Display|Organized by Priority|Selection of Services (Inter-Connections)|Service Socket to Connect Analysis Tools|Service and Remote Access Functions|Speech Broadcasting in Definable Areas|Tabular Display of System Messages
    • Display : TFT Color Display (5.7”) with Touchscreen
    • Dimensions : W: 215 mm H: 80 mm L: 360 mm
    • Connecting cable : 2.35 m
    • Color : Upper Housing: White (RAL9016)
    • Brand : Honeywell
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    74913A1N
    RFID module with call and cancel push-button
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc74422a-1nxxx-gepe-sf3c-02
    74913A1N
    RFID module with call and cancel push-button
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc74422a-1nxxx-gepe-sf3c-02
    79CM407.C
    Cradle for SCVIP incl. accessories
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc74422a-1nxxx-gepe-sf3c-02
    79CM407.C
    Cradle for SCVIP incl. accessories
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc74422a-1nxxx-gepe-sf3c-02
    79CM407.CC
    Connection cable for SCVIP Desktop Version
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc74422a-1nxxx-gepe-sf3c-02
    79CM407.CC
    Connection cable for SCVIP Desktop Version
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc74422a-1nxxx-gepe-sf3c-02
    79CM407.HS
    Handset for SCVIP Desktop Version (incl. cable)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc74422a-1nxxx-gepe-sf3c-02
    79CM407.HS
    Handset for SCVIP Desktop Version (incl. cable)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc74422a-1nxxx-gepe-sf3c-02
    79CM407Z1
    Desktop stand for SCVIP 7 version
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc74422a-1nxxx-gepe-sf3c-02
    79CM407Z1
    Desktop stand for SCVIP 7 version
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc74422a-1nxxx-gepe-sf3c-02