/content/sps/gb/en/search-results.html

    systevo legacy

    73075E Call Unit with Call Push Button and 2 Sockets

    Call unit for call initiation to connect to an electronic module or room terminal via a passive input.

    Overview

    This product is no longer available

    Part Number: 73075E

    Call unit for call initiation to connect to an electronic module or room terminal via a passive input. Mobile call units, such as pear and multiple push-buttons, are connected to the 7-pin plugs. Additional 6-pin plugs for connecting a medical unit (e.g. Infusiomat infusion pump) with alarm contact.Superordinate room identification signal displayed after call activation. Monitoring of connected call units (call circuit monitoring).

    Features
    • 1 call push-button
    • 1 LED orientation and reassurance lamp (red)
    • 1 monitored 7-pin plug
    • 1 monitored 6-pin plug
    Scope of delivery

    Call push-button, threadless connection terminals.

    Accessories

    88881J3N - Cover plate with push-button (red) and units with 2 sockets.

    Specifications

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm

    Standards & Certifications

    • Type Of Protection
      • IP40 (When Installed Inclusive Suitable Cover Plate)

    Features

    • Packing unit
      • Call Push-Button
      • Threadless Connection Terminals
    • Features
      • 1 Call Push-Button
      • 1 LED Orientation Lamp/Re-Assurance Lamp (Red)
      • 1 Monitored 6-Pin Plug
      • 1 Monitored 7-Pin Plug

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Applications & Compatibility

    • For Use With
      • Call Initiation to Connect to an Electronic Module or Room Terminal

    Others

    • Industry
      • Healthcare

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm

    Standards & Certifications

    • Type Of Protection
      • IP40 (When Installed Inclusive Suitable Cover Plate)

    Features

    • Packing unit
      • Call Push-Button
      • Threadless Connection Terminals
    • Features
      • 1 Call Push-Button
      • 1 LED Orientation Lamp/Re-Assurance Lamp (Red)
      • 1 Monitored 6-Pin Plug
      • 1 Monitored 7-Pin Plug

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Applications & Compatibility

    • For Use With
      • Call Initiation to Connect to an Electronic Module or Room Terminal

    Others

    • Industry
      • Healthcare
    • Dimensions : W: 71 mm H: 71 mm
    • Type Of Protection : IP40 (When Installed Inclusive Suitable Cover Plate)
    • Packing unit : Call Push-Button|Threadless Connection Terminals
    • Mounting : Flush (DIN 49073)
    • Industry : Healthcare
    • For Use With : Call Initiation to Connect to an Electronic Module or Room Terminal
    • Features : 1 Call Push-Button|1 LED Orientation Lamp/Re-Assurance Lamp (Red)|1 Monitored 6-Pin Plug|1 Monitored 7-Pin Plug
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    73075E
    Call unit with call push-button and 2 monitored sockets
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-73075b-xxxxx-gefr-sf3c-02
    73075E
    Call unit with call push-button and 2 monitored sockets
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-73075b-xxxxx-gefr-sf3c-02
    83005E6
    Plug-in conn. 6pole ABG.DIN45322
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-73075b-xxxxx-gefr-sf3c-02
    83005E6
    Plug-in conn. 6pole ABG.DIN45322
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-73075b-xxxxx-gefr-sf3c-02