systevo legacy
72700Z3 19 inch Front Panel for Systevo Control
Front panel with handles for mounting the Systevo Control in a 19 distribution cabinet (2HU).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 72700Z3
Front panel with handles for mounting the Systevo Control in a 19 distribution cabinet (2HU).
Scope of delivery
Front panel, accessory kit (4 screws M6x16, 4 cage nuts M6).
Features
- Color
- Gray (RAL7035) Powder-Coated
- Packing unit
- Accessory Kit (4 Screws M6 x 16, 4 Cage Nuts M6)
- Front Panel
- Features & Benefits
- Front Panel with Handles for Mounting the Systevo Control in a 19 in Distribution Cabinet (2HU)
Dimensions & Weight
- Weight (g)
- 300
- Dimensions
- W: 483 mm H: 88 mm D: 3 mm (without Grip)
Technical Specifications
- Mounting
- 19 in Distribution Cabinet
Material Specifications
- Material
- Aluminium
Others
- Industry
- Healthcare
Features
- Color
- Gray (RAL7035) Powder-Coated
- Packing unit
- Accessory Kit (4 Screws M6 x 16, 4 Cage Nuts M6)
- Front Panel
- Features & Benefits
- Front Panel with Handles for Mounting the Systevo Control in a 19 in Distribution Cabinet (2HU)
Dimensions & Weight
- Weight (g)
- 300
- Dimensions
- W: 483 mm H: 88 mm D: 3 mm (without Grip)
Technical Specifications
- Mounting
- 19 in Distribution Cabinet
Material Specifications
- Material
- Aluminium
Others
- Industry
- Healthcare
- Color : Gray (RAL7035) Powder-Coated
- Weight (g) : 300
- Packing unit : Accessory Kit (4 Screws M6 x 16, 4 Cage Nuts M6)|Front Panel
- Mounting : 19 in Distribution Cabinet
- Material : Aluminium
- Industry : Healthcare
- Features & Benefits : Front Panel with Handles for Mounting the Systevo Control in a 19 in Distribution Cabinet (2HU)
- Dimensions : W: 483 mm H: 88 mm D: 3 mm (without Grip)
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In