systevo legacy
72631D1 Actuator Unit (2 floating contacts)
Actuator unit with 2 potential-free contacts for controlling processes up to 30 V AC/DC.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 72631D1
Actuator unit with 2 potential-free contacts for controlling processes up to 30 V AC/DC. The required control voltage of the devices must be supplied externally. The contacts can be controlled via various end devices (e.g. patient terminal, patient handset, multiple buttons). In addition, to separate inputs are available for autonomous buttons (e.g. control buttons). The actuator unit is connected via the actuator bus (plastic fibre optic POF), e.g. with the bed module or also the room terminal and controlled by this overriding unit. Max. 6 per bed module.
Accessories
89734PA - 10 m Aktorbus system cable.
Features
- Color
- white, similar to RAL 9016
Electrical Specifications
- Rated voltage (V)
- 230 V AC
Technical Specifications
- Mounting
- for sm, fm and cavity wall installation
- Contact load
- 30 V (AC/DC), 3 A
Material Specifications
- Material
- PC + ABS - FR
Dimensions & Weight
- Dimensions
- W: 78.5 mm H: 30.5 mm L: 142 mm
Others
- Industry
- Healthcare
Features
- Color
- white, similar to RAL 9016
Electrical Specifications
- Rated voltage (V)
- 230 V AC
Technical Specifications
- Mounting
- for sm, fm and cavity wall installation
- Contact load
- 30 V (AC/DC), 3 A
Material Specifications
- Material
- PC + ABS - FR
Dimensions & Weight
- Dimensions
- W: 78.5 mm H: 30.5 mm L: 142 mm
Others
- Industry
- Healthcare
- Color : white, similar to RAL 9016
- Rated voltage (V) : 230 V AC
- Mounting : for sm, fm and cavity wall installation
- Material : PC + ABS - FR
- Industry : Healthcare
- Dimensions : W: 78.5 mm H: 30.5 mm L: 142 mm
- Contact load : 30 V (AC/DC), 3 A
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In