systevo legacy
72583Z1 Connection Board for Duty Room Interface, White
Connection board for duty room interface.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 72583Z1
Product not available anymore. Additional information see 74422A1N.
Connection board for duty room interface.
Additional information
Applications & Compatibility
- Application
- Connection Board for Duty Room Interface
Material Specifications
- Material
- PC + ABS-FR
Dimensions & Weight
- Dimensions
- W: 158 mm H: 110 mm D: 35 mm
Features
- Color
- White (RAL9016)
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
Applications & Compatibility
- Application
- Connection Board for Duty Room Interface
Material Specifications
- Material
- PC + ABS-FR
Dimensions & Weight
- Dimensions
- W: 158 mm H: 110 mm D: 35 mm
Features
- Color
- White (RAL9016)
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
- Application : Connection Board for Duty Room Interface
- Material : PC + ABS-FR
- Industry : Healthcare
- Dimensions : W: 158 mm H: 110 mm D: 35 mm
- Color : White (RAL9016)
- Brand : Honeywell
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In