/content/sps/gb/en/search-results.html

    systevo legacy

    72571P1 Room Electronic Module EM 140 (4 Lamps)

    Room electronics module with integrated room signal lamp, designed with 4 lamp chambers in electricity-saving LED technology.

    Overview

    This product is no longer available

    Part Number: 72571P1

    Room electronics module with integrated room signal lamp, designed with 4 lamp chambers in electricity-saving LED technology. Serves as a controller for patient rooms and functional rooms without a voice function with connection options for call and cancelling units incl. call group monitoring. Equipped with a service socket for the configuration module, selector switch for standby current/operating current, VDE-compatibility mode and switch-off option of the signal lamp. Allocation of an 8-digit alphanumeric text for the room and the bed units.

    • Design with bed bus for the connection of active bed bus components
    • Signal lamp in electricity-saving LED technology with long service life
    • Bed identification for two beds with call group monitoring
    • Signal lamp that can be switched off
    • Standby current/operating current option
    • Compatibility mode for DIN VDE 0834: 1991 | from 2000
    • Compatibility mode for Clino Opt 99, Clino Phon 99, System 99plus, Systevo Call Ackermann
    Features
    • Bed databus for connecting additional selective bedside call units and display modules within the room
    • Room calls: Normal call, emergency call, diagnostic call, doctor call
    • WC calls: normal call, enhanced call, WC emergency call
    • Cancellation and presence: Combined cancellation/presence, Presence 1 (green) separate cancellation for bathroom / WC
    • Acoustic signals: Call transfer for normal call and emergency call, doctor call, staff call, meal call
    • Control of optical signals: WC call lamp - white,room call lamp (red), PR lamps - green and yellow
    • Security function: Short-circuit resilient, call circuit monitoring
    • Switchable signal lamp (for use without lamps, dummy plate required)
    Accessories

    72571Z2 - Connection board EM 140 with bed bus white.

    72571Z1 - Connection board EM 140 with bed bus gray.

    88893AV - Cover plate blind for room electronics module.

    Specifications

    Features

    • Color
      • lamp cover: white, translucent
      • see connection board

    Technical Specifications

    • Mounting
      • surface mounting

    Material Specifications

    • Material
      • PC

    Dimensions & Weight

    • Dimensions
      • W: 110 mm H: 110 mm D: 75 mm (w/o connection board)
      • W:158 mm H: 110 mm D: 87 mm (with connection board)

    Others

    • Industry
      • Healthcare

    Features

    • Color
      • lamp cover: white, translucent
      • see connection board

    Technical Specifications

    • Mounting
      • surface mounting

    Material Specifications

    • Material
      • PC

    Dimensions & Weight

    • Dimensions
      • W: 110 mm H: 110 mm D: 75 mm (w/o connection board)
      • W:158 mm H: 110 mm D: 87 mm (with connection board)

    Others

    • Industry
      • Healthcare
    • Color : lamp cover: white, translucent|see connection board
    • Mounting : surface mounting
    • Material : PC
    • Industry : Healthcare
    • Dimensions : W: 110 mm H: 110 mm D: 75 mm (w/o connection board)|W:158 mm H: 110 mm D: 87 mm (with connection board)
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list