/content/sps/gb/en/search-results.html

    systevo legacy

    72570Z2 Connection Board EM 140 without Bed Databus

    Connection board for the room electronic module 72570xx.

    Overview

    This product is no longer available

    Part Number: 72570Z2

    Connection board for the room electronic module: 72570P1, 72570Z1, 72570Z2.

    Scope of delivery

    Connection board, connection terminals.

    Specifications

    Features

    • Color
      • White (RAL9016)
    • Packing unit
      • Connection Board
      • Connection Terminals

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • Connection Board for Room Electronic Module 72570xx

    Dimensions & Weight

    • Dimensions
      • W: 158 mm H: 110 mm D: 35 mm

    Others

    • Industry
      • Healthcare

    Features

    • Color
      • White (RAL9016)
    • Packing unit
      • Connection Board
      • Connection Terminals

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • Connection Board for Room Electronic Module 72570xx

    Dimensions & Weight

    • Dimensions
      • W: 158 mm H: 110 mm D: 35 mm

    Others

    • Industry
      • Healthcare
    • Color : White (RAL9016)
    • Packing unit : Connection Board|Connection Terminals
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • For Use With : Connection Board for Room Electronic Module 72570xx
    • Dimensions : W: 158 mm H: 110 mm D: 35 mm
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    72570Z2
    Connection board EM 140 without bed databus, white
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-70005bz-primaryimage
    72570Z2
    Connection board EM 140 without bed databus, white
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-70005bz-primaryimage