systevo legacy
72555C1N Room Signal Lamp CL230
Corridor lamp for homelike ambiance, in LED technology with 3 lamp cells, suitable for installation in a circular fm backbox.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 72555C1N
Corridor lamp for homelike ambiance, in LED technology with 3 lamp cells, suitable for installation in a circular fm backbox.
Additional information
Coated with an anti-microbial substance.
Scope of delivery
Signal lamp, cover plate, mounting frame.
Features
- Coating Type
- Anti-Microbial Substance
- Packing unit
- Cover Plate
- Mounting Frame
- Signal Lamp
- Color
- White (RAL9016) Cover Plate
Dimensions & Weight
- Weight (g)
- 67
- Dimensions
- W: 71 mm H: 71 mm
Technical Specifications
- Technology
- LED
- Mounting
- Flush (Snap-in Fastening)
Applications & Compatibility
- For Use With
- Corridor Lamp for Homelike Ambiance in LED Technology with 3 Lamp Cells Suitable for Installation in a Circular FM Backbox
Others
- Industry
- Healthcare
Features
- Coating Type
- Anti-Microbial Substance
- Packing unit
- Cover Plate
- Mounting Frame
- Signal Lamp
- Color
- White (RAL9016) Cover Plate
Dimensions & Weight
- Weight (g)
- 67
- Dimensions
- W: 71 mm H: 71 mm
Technical Specifications
- Technology
- LED
- Mounting
- Flush (Snap-in Fastening)
Applications & Compatibility
- For Use With
- Corridor Lamp for Homelike Ambiance in LED Technology with 3 Lamp Cells Suitable for Installation in a Circular FM Backbox
Others
- Industry
- Healthcare
- Coating Type : Anti-Microbial Substance
- Weight (g) : 67
- Technology : LED
- Packing unit : Cover Plate|Mounting Frame|Signal Lamp
- Mounting : Flush (Snap-in Fastening)
- Industry : Healthcare
- For Use With : Corridor Lamp for Homelike Ambiance in LED Technology with 3 Lamp Cells Suitable for Installation in a Circular FM Backbox
- Dimensions : W: 71 mm H: 71 mm
- Color : White (RAL9016) Cover Plate
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In