software licenses
79SW451 License Care Plan Systevo Touch IP (10 dev.)
License for activation, in up to 10 Systevo Touch IP room terminals of the Systevo Call Ackermann system, of the client for access to the extra functions provided by the link with the Care Plan software of the care facility
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 79SW451
License for activation, in up to 10 Systevo Touch IP room terminals of the Systevo Call Ackermann system, of the client for access to the extra functions provided by the link with the Care Plan software of the care facility, allowing access and registration of the activities planned for the patient/resident directly at the point of care.
The available care plan access features are assigned to selected Systevo Touch IP room terminals as part of the system configuration.
The license is activated/managed by the system workstation/server.
Features
- 10 x Staff accounts included
License for up to 10 devices for the following features:
- Enable RFID reader on the selected devices
- Activation of the functions for access to the care planner of the center and assignment to a Systevo Touch IP room terminal
- Facilitates management of care tasks directly in the patient/resident room
- Available in hybrid/IP/IP+ mode
Functions associated with the possibilities offered by the existing care planner (to be confirmed with Care Plan supplier):
- Access to the list of tasks or activities planned for the patient occupying the room, after secure identification of the assistance staff and evaluation of the authorization level
- Recording of the activities carried out directly on the touch terminal in the room
- Entering values related to patient monitoring or control tasks (temperature, blood pressure, weight control, etc...)
- Possibility to add other tasks or unplanned activities (if the associated care planner software allows it)
- Automatic synchronization and export to the care/task planner of the information entered via the touch terminal in the room
Additional information
An existing Systevo Care Plan system interface License (p.n. 79SW450) is mandatory to be present and installed on system
Time limited license (1 year)
Overview
- Brand
- Honeywell
- Product Type
- License to Access Care Plan for Systevo Touch IP (10 Dev. )
Features
- License Support
- Up to 10 Systevo Touch IP Room Terminals
Applications & Compatibility
- Compatibility
- An Existing Systevo Care Plan System Interface License (P. N. 79Sw450) is Mandatory to be Present and Installed on System Time Limited License (1 Year)
Others
- Industry
- Healthcare
Overview
- Brand
- Honeywell
- Product Type
- License to Access Care Plan for Systevo Touch IP (10 Dev. )
Features
- License Support
- Up to 10 Systevo Touch IP Room Terminals
Applications & Compatibility
- Compatibility
- An Existing Systevo Care Plan System Interface License (P. N. 79Sw450) is Mandatory to be Present and Installed on System Time Limited License (1 Year)
Others
- Industry
- Healthcare
- Brand : Honeywell
- Product Type : License to Access Care Plan for Systevo Touch IP (10 Dev. )
- License Support : Up to 10 Systevo Touch IP Room Terminals
- Industry : Healthcare
- Compatibility : An Existing Systevo Care Plan System Interface License (P. N. 79Sw450) is Mandatory to be Present and Installed on System Time Limited License (1 Year)
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In