/content/sps/gb/en/search-results.html

    patient room components

    88880D3 Cover Plate for Auto-Release Plug System

    88880D3 is a cover plate for the cal unit with auto-release plug system, designed for use with part number 74199A.

    Overview

    Part Number: 88880D3

    Cover plate for auto-release plug system (p.n. 74199A).

    Accessories

    88914A5 Mounting frame for cover plate (single).

    88914B5 Mounting frame for cover plate (double).

    88914C5 Mounting frame for cover plate (triple).

    Specifications

    Features

    • Color
      • White (RAL9016)

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • Auto-Release Plug System (74199A)

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Others

    • Industry
      • Healthcare

    Features

    • Color
      • White (RAL9016)

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • Auto-Release Plug System (74199A)

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Others

    • Industry
      • Healthcare
    • Color : White (RAL9016)
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • For Use With : Auto-Release Plug System (74199A)
    • Dimensions : W: 68 mm H: 68 mm
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    88850A
    Bottom of auto release plug
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc88880d-3xxxx-gofr-sf3c-01
    88850A
    Bottom of auto release plug
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc88880d-3xxxx-gofr-sf3c-01
    88850L
    Bottom of auto release plug
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc88880d-3xxxx-gofr-sf3c-01
    88850L
    Bottom of auto release plug
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc88880d-3xxxx-gofr-sf3c-01
    88880D3
    Cover plate for auto-release plug system (74199A)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc88880d-3xxxx-gofr-sf3c-01
    88880D3
    Cover plate for auto-release plug system (74199A)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc88880d-3xxxx-gofr-sf3c-01