central components
89954R6 Single Phase Power Supply 24 V DC (20 A)
89954R6 is a single-phase power supply unit, EN60601-1 certified, rated 20 A at 24 V DC, providing a constant direct current supply to the nurse call system.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 89954R6
Single-phase power supply unit (20 A) for constant direct current supply to the nurse call system. Compact construction using modern primary clocked circuit technology (according to EN 6100-3-2) suitable for top-hat rail mounting in sub-distribution. Using the assembly kit (safety cover) 89954 MC, wall mounting is also possible outside sub-distribution. The output of the power supply unit is idle-, overload- and short-circuit proof.
Features
Connectors output:
- Push-In, max 2.5 mm2 for input
- Push-In, max 6.0 mm2 for output
- earth leakage current:
Signalling DC-OK:
- Uout > 21,5 V DC (LED)
- Uout > 21,5 V (typ.) max. 30 V/1A (relay)
Recommended circuit breaker:
- 20 A (characteristic B/C)
Switch-on current limitation:
- < 30 A, NTC
Accessories
89954C8 - UPS module 24 V DC (20 A) for 20 A power supply unit.
Operating Characteristics
- Air humidity (%)
- < 20 %
- Storage Temperature
- -40 to 85°C
- Ambient Temperature
- -25 to 70°C
Dimensions & Weight
- Weight (kg)
- 1.7
- Dimensions
- W: 42 mm H: 127 mm D: 136 mm
Electrical Specifications
- Rated voltage (V AC)
- 230
- Rated current (A)
- 2.23 A
- Protection low voltage
- SELV
- Output Voltage
- 23 to 28.5 VDC
- Output Current
- 20 A
Technical Specifications
- Rated frequency
- 50 Hz
- Mounting
- Top-Hat Rail Mounting
Features
- Includes
- 89954C8 UPS Module 24 VDC (20 A) for 20 A Power Supply Unit
- Features & Benefits
- Earth Leakage Current: Uout > 21.5 VDC (LED), Uout > 21.5 V (typ.) Max. 30 V/1 A (Relay), 20 A (Characteristic B/C), < 30 A, NTC
- Max 2.5 mm² for Input
- Max 6.0 mm² for Output
- Push-In
Overview
- Brand
- Honeywell
Applications & Compatibility
- Application
- Constant Direct Current Supply to the Nurse Call System
Others
- Industry
- Healthcare
Operating Characteristics
- Air humidity (%)
- < 20 %
- Storage Temperature
- -40 to 85°C
- Ambient Temperature
- -25 to 70°C
Dimensions & Weight
- Weight (kg)
- 1.7
- Dimensions
- W: 42 mm H: 127 mm D: 136 mm
Electrical Specifications
- Rated voltage (V AC)
- 230
- Rated current (A)
- 2.23 A
- Protection low voltage
- SELV
- Output Voltage
- 23 to 28.5 VDC
- Output Current
- 20 A
Technical Specifications
- Rated frequency
- 50 Hz
- Mounting
- Top-Hat Rail Mounting
Features
- Includes
- 89954C8 UPS Module 24 VDC (20 A) for 20 A Power Supply Unit
- Features & Benefits
- Earth Leakage Current: Uout > 21.5 VDC (LED), Uout > 21.5 V (typ.) Max. 30 V/1 A (Relay), 20 A (Characteristic B/C), < 30 A, NTC
- Max 2.5 mm² for Input
- Max 6.0 mm² for Output
- Push-In
Overview
- Brand
- Honeywell
Applications & Compatibility
- Application
- Constant Direct Current Supply to the Nurse Call System
Others
- Industry
- Healthcare
- Air humidity (%) : < 20 %
- Weight (kg) : 1.7
- Storage Temperature : -40 to 85°C
- Rated voltage (V AC) : 230
- Rated frequency : 50 Hz
- Rated current (A) : 2.23 A
- Protection low voltage : SELV
- Output Voltage : 23 to 28.5 VDC
- Output Current : 20 A
- Mounting : Top-Hat Rail Mounting
- Industry : Healthcare
- Includes : 89954C8 UPS Module 24 VDC (20 A) for 20 A Power Supply Unit
- Features & Benefits : Earth Leakage Current: Uout > 21.5 VDC (LED), Uout > 21.5 V (typ.) Max. 30 V/1 A (Relay), 20 A (Characteristic B/C), < 30 A, NTC|Max 2.5 mm² for Input|Max 6.0 mm² for Output|Push-In
- Dimensions : W: 42 mm H: 127 mm D: 136 mm
- Brand : Honeywell
- Application : Constant Direct Current Supply to the Nurse Call System
- Ambient Temperature : -25 to 70°C
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In