/content/sps/gb/en/search-results.html
    This site is scheduled for planned maintenance on Sunday, Jun 14th from 07:00 AM EST to 08:30 AM EST (Sunday, Jun 14th from 11:00 AM UTC to 12:30 PM UTC). We appreciate your patience during this time.

    central components

    89954C8E Replacement Rechargeable Battery

    Replacement battery module for uninterruptible power supply 24 V DC / 20 A (Online DC-UPS) battery capacity 24 Ah.

    Overview

    Part Number: 89954C8E

    Replacement battery module for uninterruptible power supply 24 V DC / 20 A (Online DC-UPS) battery capacity 24 Ah.

    Specifications

    Operating Characteristics

    • Ambient Temperature
      • 0 to 50°C

    Dimensions & Weight

    • Weight (kg)
      • 23.3
    • Dimensions
      • W: 405 mm H: 178 mm D: 135 mm

    Technical Specifications

    • Connection
      • Screwing Terminal

    Overview

    • Brand
      • Honeywell

    Battery & Charging

    • Battery Type
      • Rechargeable

    Applications & Compatibility

    • Application
      • Uninterruptible Power Supply 24 VDC/20A

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Ambient Temperature
      • 0 to 50°C

    Dimensions & Weight

    • Weight (kg)
      • 23.3
    • Dimensions
      • W: 405 mm H: 178 mm D: 135 mm

    Technical Specifications

    • Connection
      • Screwing Terminal

    Overview

    • Brand
      • Honeywell

    Battery & Charging

    • Battery Type
      • Rechargeable

    Applications & Compatibility

    • Application
      • Uninterruptible Power Supply 24 VDC/20A

    Others

    • Industry
      • Healthcare
    • Ambient Temperature : 0 to 50°C
    • Weight (kg) : 23.3
    • Industry : Healthcare
    • Dimensions : W: 405 mm H: 178 mm D: 135 mm
    • Connection : Screwing Terminal
    • Brand : Honeywell
    • Battery Type : Rechargeable
    • Application : Uninterruptible Power Supply 24 VDC/20A
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    89954C8E
    Replacem. battery f.UPS 20A24Ah
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc89954c6e-nc89954c7e-nc89954c8e-product-image
    89954C8E
    Replacem. battery f.UPS 20A24Ah
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc89954c6e-nc89954c7e-nc89954c8e-product-image