central components
89954C8 UPS module for 20 A Power Supply Unit
Uninterruptible power supply 24V DC / 20A (online DC-UPS) serves as ancillary equipment for the 24V DC power supply unit and is designed for setting up safe and 100 percent uninterruptible 24V direct current power supply.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 89954C8
Uninterruptible power supply 24V DC / 20A (online DC-UPS) serves as ancillary equipment for the 24V DC power supply unit and is designed for setting up safe and 100 percent uninterruptible 24V direct current power supply. In case of power failure and when connected to the 24V power supply system, the UPS device takes over power supply by providing battery voltage for the connected call system. Thus, continuous power supply is guaranteed. Any power failure or faults are reported in accordance with DIN VDE 0834 Part 1 + 2: 2000-4. While mains voltage is supplied by the power supply unit, the batteries in the UPS device are recharged.
Additional information
Wall mounting of the battery within sub-distribution.
For maximum system up time the battery has to be replaced every 4 years.
Accessories
89954C8E - Replacement rechargeable battery for DC-UPS 20 A / 24 Ah.
Operating Characteristics
- Ambient Temperature
- 0 to 50°C
Dimensions & Weight
- Weight (kg)
- 0.4
- Dimensions
- W: 47 mm H: 138 mm D: 115 mm
Overview
- Warranty
- 4 Years
- Brand
- Honeywell
Electrical Specifications
- Output Voltage
- 19.5 to 26.5 VDC
- Operating voltage (A)
- 24 VDC
- Current consumption @ 24 V DC
- 20 A
Technical Specifications
- Mounting
- Screwing Terminal
- Bridging time (min)
- (for 80 % Load @ 20°C) 60
Features
- Includes
- 89954C8E Replacement Rechargeable Battery for DC-UPS 20 A/24 Ah
Applications & Compatibility
- Application
- 20A Power Supply Unit
Others
- Industry
- Healthcare
Operating Characteristics
- Ambient Temperature
- 0 to 50°C
Dimensions & Weight
- Weight (kg)
- 0.4
- Dimensions
- W: 47 mm H: 138 mm D: 115 mm
Overview
- Warranty
- 4 Years
- Brand
- Honeywell
Electrical Specifications
- Output Voltage
- 19.5 to 26.5 VDC
- Operating voltage (A)
- 24 VDC
- Current consumption @ 24 V DC
- 20 A
Technical Specifications
- Mounting
- Screwing Terminal
- Bridging time (min)
- (for 80 % Load @ 20°C) 60
Features
- Includes
- 89954C8E Replacement Rechargeable Battery for DC-UPS 20 A/24 Ah
Applications & Compatibility
- Application
- 20A Power Supply Unit
Others
- Industry
- Healthcare
- Ambient Temperature : 0 to 50°C
- Weight (kg) : 0.4
- Warranty : 4 Years
- Output Voltage : 19.5 to 26.5 VDC
- Operating voltage (A) : 24 VDC
- Mounting : Screwing Terminal
- Industry : Healthcare
- Includes : 89954C8E Replacement Rechargeable Battery for DC-UPS 20 A/24 Ah
- Dimensions : W: 47 mm H: 138 mm D: 115 mm
- Current consumption @ 24 V DC : 20 A
- Bridging time (min) : (for 80 % Load @ 20°C) 60
- Brand : Honeywell
- Application : 20A Power Supply Unit
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In