/content/sps/gb/en/search-results.html

    central components

    89954C7E Replacement Rechargeable Battery

    Replacement battery module for uninterruptible power supply 24 V DC / 10 A (Online DC-UPS) battery capacity 15 Ah.

    Overview

    Part Number: 89954C7E

    Replacement battery module for uninterruptible power supply 24 V DC / 10 A (Online DC-UPS) battery capacity 15 Ah.

    Specifications

    Operating Characteristics

    • Ambient Temperature
      • 0 to 50°C

    Dimensions & Weight

    • Weight (kg)
      • 12.7
    • Dimensions
      • W: 250 mm H: 180 mm D: 159 mm

    Technical Specifications

    • Mounting
      • Wall

    Overview

    • Brand
      • Honeywell

    Battery & Charging

    • Battery Type
      • Rechargeable

    Applications & Compatibility

    • Application
      • Uninterruptible Power Supply 24 VDC/10A

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Ambient Temperature
      • 0 to 50°C

    Dimensions & Weight

    • Weight (kg)
      • 12.7
    • Dimensions
      • W: 250 mm H: 180 mm D: 159 mm

    Technical Specifications

    • Mounting
      • Wall

    Overview

    • Brand
      • Honeywell

    Battery & Charging

    • Battery Type
      • Rechargeable

    Applications & Compatibility

    • Application
      • Uninterruptible Power Supply 24 VDC/10A

    Others

    • Industry
      • Healthcare
    • Ambient Temperature : 0 to 50°C
    • Weight (kg) : 12.7
    • Mounting : Wall
    • Industry : Healthcare
    • Dimensions : W: 250 mm H: 180 mm D: 159 mm
    • Brand : Honeywell
    • Battery Type : Rechargeable
    • Application : Uninterruptible Power Supply 24 VDC/10A
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    89954C7E
    Replacem. battery f.UPS 10A15Ah
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc89954c6e-nc89954c7e-nc89954c8e-product-image
    89954C7E
    Replacem. battery f.UPS 10A15Ah
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc89954c6e-nc89954c7e-nc89954c8e-product-image