/content/sps/gb/en/search-results.html

    central components

    89954C6 UPS Module

    Uninterruptible power supply 24 V DC / 5 A (Online DC-UPS) as supplement to the 24 V DC power supply unit.

    Overview

    Part Number: 89954C6

    Uninterrupted power supply 24 V DC / 5 A (Online DC-UPS) as supplement to the 24 V DC power supply unit. The UPS device is designed for set-up in a secure, absolutely uninterrupted 24-V constant voltage power supply and takes over the uninterrupted power supply of the connected call system (RA) in the system network with the 24-V DC power supply unit in case of a power failure by activating a battery module. Power failures and faults are reported in accordance with DIN VDE 0834-1: 2016-06. With available mains voltage, the consumers are supplied by the power supply unit and the batteries of the UPS device are charged at the same time.

    Additional information

    Wall mounting of the battery within sub-distribution.

    For maximum system up time the battery has to be replaced every 4 years.

    Accessories

    89954CA - Housing surface-mounted for power supply unit / UPS 5 A.

    89954C6E - Replacement rechargeable battery for DC-UPS 5 A / 7 Ah.

    Specifications

    Overview

    • Brand
      • Honeywell
    • Warranty
      • 4 Years

    Electrical Specifications

    • Current consumption @ 24 V DC
      • 5 A
    • Operating voltage (A)
      • 24 VDC
    • Output Voltage
      • 19.5 to 26.5 VDC

    Technical Specifications

    • Bridging time (min)
      • (for 80 % Load @ 20°C) 60
    • Mounting
      • Terminal for Top-Hat Rail Assembly

    Operating Characteristics

    • Ambient Temperature
      • 0 to 50°C

    Dimensions & Weight

    • Weight (kg)
      • 0.4
    • Dimensions
      • W: 47 mm H: 138 mm D: 115 mm

    Applications & Compatibility

    • Application
      • 5A Power Supply Unit

    Features

    • Includes
      • 89954C6E Replacement Rechargeable Battery for DC-UPS 5 A/7 Ah
      • 89954CA Housing Surface-Mounted for Power Supply Unit/UPS 5 A

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell
    • Warranty
      • 4 Years

    Electrical Specifications

    • Current consumption @ 24 V DC
      • 5 A
    • Operating voltage (A)
      • 24 VDC
    • Output Voltage
      • 19.5 to 26.5 VDC

    Technical Specifications

    • Bridging time (min)
      • (for 80 % Load @ 20°C) 60
    • Mounting
      • Terminal for Top-Hat Rail Assembly

    Operating Characteristics

    • Ambient Temperature
      • 0 to 50°C

    Dimensions & Weight

    • Weight (kg)
      • 0.4
    • Dimensions
      • W: 47 mm H: 138 mm D: 115 mm

    Applications & Compatibility

    • Application
      • 5A Power Supply Unit

    Features

    • Includes
      • 89954C6E Replacement Rechargeable Battery for DC-UPS 5 A/7 Ah
      • 89954CA Housing Surface-Mounted for Power Supply Unit/UPS 5 A

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Current consumption @ 24 V DC : 5 A
    • Operating voltage (A) : 24 VDC
    • Bridging time (min) : (for 80 % Load @ 20°C) 60
    • Ambient Temperature : 0 to 50°C
    • Output Voltage : 19.5 to 26.5 VDC
    • Weight (kg) : 0.4
    • Application : 5A Power Supply Unit
    • Dimensions : W: 47 mm H: 138 mm D: 115 mm
    • Warranty : 4 Years
    • Mounting : Terminal for Top-Hat Rail Assembly
    • Industry : Healthcare
    • Includes : 89954C6E Replacement Rechargeable Battery for DC-UPS 5 A/7 Ah|89954CA Housing Surface-Mounted for Power Supply Unit/UPS 5 A
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    89954C6
    UPS module 24 V DC (5 A)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc89954c-6xxxx-gepe-sf3c-01
    89954C6
    UPS module 24 V DC (5 A)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc89954c-6xxxx-gepe-sf3c-01