/content/sps/gb/en/search-results.html

    central components

    79823F1 Multimode Fiber SC-LC Sx

    High-quality Fiber Optic patch cable Multimode 50/125 µm, Duplex, LC on SC, length 2 m.

    Overview

    Part Number: 79823F1

    High-quality Fiber Optic patch cable Multimode 50/125 µm, Duplex, LC on SC, length 2 m. To connect the GBIC module (SC) with a Patch Panel (LC).

    Features
    • 1000BASE Standard
    • SC/LC connector
    • 50 µm Multimode fibre (MMF)cable
    • Fibre type: Multimode 50 µm
    • Speed: 1000 Base SX
    • Length: 2 m
    • Plug 1: LC
    • Plug 2: SC
    Specifications

    Technical Specifications

    • FO - Connector type
      • Multimode Fiber SC-LC Sx

    Features

    • Includes
      • Patch Panel (LC)
    • Features & Benefits
      • 1000 BASE Standard
      • 50 µm Multimode fibre (MMF) Cable
      • Duplex
      • Fibre Type: Multimode 50 µm
      • High-Quality Fiber Optic Patch Cable Multimode 50/125 µm
      • Length 2m to Connect the GBIC Module (SC) with a Patch Panel (LC)
      • Plug 1: LC
      • Plug 2: SC
      • SC/LC Connector
      • Speed: 1000 Base SX

    Others

    • Industry
      • Healthcare

    Technical Specifications

    • FO - Connector type
      • Multimode Fiber SC-LC Sx

    Features

    • Includes
      • Patch Panel (LC)
    • Features & Benefits
      • 1000 BASE Standard
      • 50 µm Multimode fibre (MMF) Cable
      • Duplex
      • Fibre Type: Multimode 50 µm
      • High-Quality Fiber Optic Patch Cable Multimode 50/125 µm
      • Length 2m to Connect the GBIC Module (SC) with a Patch Panel (LC)
      • Plug 1: LC
      • Plug 2: SC
      • SC/LC Connector
      • Speed: 1000 Base SX

    Others

    • Industry
      • Healthcare
    • FO - Connector type : Multimode Fiber SC-LC Sx
    • Industry : Healthcare
    • Includes : Patch Panel (LC)
    • Features & Benefits : 1000 BASE Standard|50 µm Multimode fibre (MMF) Cable|Duplex|Fibre Type: Multimode 50 µm|High-Quality Fiber Optic Patch Cable Multimode 50/125 µm|Length 2m to Connect the GBIC Module (SC) with a Patch Panel (LC)|Plug 1: LC|Plug 2: SC|SC/LC Connector|Speed: 1000 Base SX
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    79823F1
    Multimode Fiber SC-LC Sx
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-72631d1-primaryimage
    79823F1
    Multimode Fiber SC-LC Sx
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-72631d1-primaryimage
    79823Z1
    Connector RJ21 - RJ21 including patch board (24 RJ11 ports)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-79823z1-primaryimage
    79823Z1
    Connector RJ21 - RJ21 including patch board (24 RJ11 ports)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-79823z1-primaryimage
    79823Z2
    RJ21 Telephone Connector Open End
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-79823z2-primaryimage
    79823Z2
    RJ21 Telephone Connector Open End
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-79823z2-primaryimage