/content/sps/gb/en/search-results.html

    central components

    79823B1 GBIC (Gigabit Interface Converter) Module

    79823B1 is a GBIC (Gigabit Interface Converter) module, type AGM731F, supplied as a plug-in module for a standard SFP-GBIC slot in the network switch.

    Overview

    Part Number: 79823B1

    GBIC module AGM731F as plug-in module for a standard SFP-GBIG slot. A 1000Base-SX connector will be provided for multimode fibre optic (FO) with gigabit-speed smart switches and managed switches.

    Features
    • Plug-in module for system switch
    • SFP GBIC fibre module
    • 1000BASE-SX Standard
    • LC connector
    • Supported 50 µm (Length: 550 m) and 62.5 µm (Length: 260 m)
    • Multimode fibre (MMF) cable
    Specifications

    Dimensions & Weight

    • Connection length (m)
      • 260
      • 550

    Technical Specifications

    • Mounting
      • Plug-in card for switch
    • FO - Connector type
      • SFP GBIC Fibre Module (Multimode)
    • Connection terminal
      • LC Connector

    Features

    • Includes
      • 1000 Base-SX Connector
    • Features & Benefits
      • Plug-in Module for System Switch

    Others

    • Industry
      • Healthcare

    Dimensions & Weight

    • Connection length (m)
      • 260
      • 550

    Technical Specifications

    • Mounting
      • Plug-in card for switch
    • FO - Connector type
      • SFP GBIC Fibre Module (Multimode)
    • Connection terminal
      • LC Connector

    Features

    • Includes
      • 1000 Base-SX Connector
    • Features & Benefits
      • Plug-in Module for System Switch

    Others

    • Industry
      • Healthcare
    • Connection length (m) : 260|550
    • Mounting : Plug-in card for switch
    • Industry : Healthcare
    • Includes : 1000 Base-SX Connector
    • Features & Benefits : Plug-in Module for System Switch
    • FO - Connector type : SFP GBIC Fibre Module (Multimode)
    • Connection terminal : LC Connector
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    79823B1
    GBIC (GigaBit Interface Converter) module, type multimode
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc79823b1-xxxxx-gepe-sf3c-00
    79823B1
    GBIC (GigaBit Interface Converter) module, type multimode
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc79823b1-xxxxx-gepe-sf3c-00