/content/sps/ca/en/search-results.html

    pressure transducers

    Model A-205

    Flush Diaphragm Pressure Transducer

    Overview
    Models A-205 gage pressure transducers are manufactured with an unitized stainless steel diaphragm. The advantage of this type of design is that a thin diaphragm and heavy sidewalls are made from one piece of stainless steel. This unitized diaphragm is rugged, but at the same time can be made thin enough to measure low pressures. Available pressure ranges span from 100 psig to 10000 psig. These models can be used in corrosive fluid environments. Model A-205 has welded electrical connectors as an integral part of the transducer body and recommended for applications involving rough handling or where an all-welded stainless steel transducer is required.
    All units have four (4) active bonded strain gages arranged in a Wheatstone-bridge configuration.

    Features

    • 100 psig to 10000 psig range
    • Flush mount design
    • 1/4-18 NPT mounting thread
    • Miniature footprint
    • Stainless steel
    • CE approved
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-0281-02G
    BP312BL,1A,2U,5B,6A:MODEL A-205, 25 PSI
    060-0281-02G
    BP312BL,1A,2U,5B,6A:MODEL A-205, 25 PSI
    060-0281-05G
    BP312BR,1A,2U,5B,6A:MODEL A-205, 100 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-53-load-400x400-front-ciid-161496
    060-0281-05G
    BP312BR,1A,2U,5B,6A:MODEL A-205, 100 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-53-load-400x400-front-ciid-161496
    060-0281-05G-01
    BP312BR,1I,2U,5B,6A:MODEL A-205, 100 PSI
    060-0281-05G-01
    BP312BR,1I,2U,5B,6A:MODEL A-205, 100 PSI
    060-0281-07G
    BP312CL,1A,2U,5B,6A:MODEL A-205, 200 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-53-load-400x400-front-ciid-161496
    060-0281-07G
    BP312CL,1A,2U,5B,6A:MODEL A-205, 200 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-53-load-400x400-front-ciid-161496
    060-0281-09G-01
    BP312CP,1I,2U,5B,6A:MODEL A-205, 300 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-53-load-400x400-front-ciid-161496
    060-0281-09G-01
    BP312CP,1I,2U,5B,6A:MODEL A-205, 300 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-53-load-400x400-front-ciid-161496
    060-0281-11G
    BP312CR,1A,2U,5B,6A:MODEL A-205, 500 PSI
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-hgas-raeguard3-gas-sensor-primary-image
    060-0281-11G
    BP312CR,1A,2U,5B,6A:MODEL A-205, 500 PSI
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-hgas-raeguard3-gas-sensor-primary-image
    060-0281-13G
    BP312CV,1A,2U,5B,6A:MODEL A-205, 1,001
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-0281-13G
    BP312CV,1A,2U,5B,6A:MODEL A-205, 1,001
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-0281-14G
    BP312DJ,1A,2U,5B,6A:MODEL A-205, 1,500
    060-0281-14G
    BP312DJ,1A,2U,5B,6A:MODEL A-205, 1,500
    060-0281-15G
    BP312DL,1A,2U,5B,6A:MODEL A-205, 2,001
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-0281-15G
    BP312DL,1A,2U,5B,6A:MODEL A-205, 2,001
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-0281-17G
    BP312DN,1A,2U,5B,6A:MODEL A-205, 3,001
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-0281-17G
    BP312DN,1A,2U,5B,6A:MODEL A-205, 3,001
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190