pressure transducers
Model 911FMD Mid
Mid range. Wet/wet, differential pressure. 17-4 PH Stainless steel, wetted material. 0.25 % FS accuracy. 50 psid to 750 psid
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Model 911FMD Mid Range stainless steel transmitter has 17-4 PH stainless steel wetted parts material and is hermetically sealed for use with liquid, gas, or vapors in hazardous environments. These transducers are corrosion and shock resistant, as well as, reverse polarity protected. The two-wire, 4 mA to 20 mA current output permits long cable runs with a high signal-to-noise ratio.
Features
- 50 psid to 750 psid range
- 4 mA to 20 mA two-wire (standard)
- 0.25 % accuracy
Others
- Industry
- Energy
- Manufacturing
- Utilities
Others
- Industry
- Energy
- Manufacturing
- Utilities
- Industry : Energy|Manufacturing|Utilities
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Manuals and Guides
Brochure
Technical Note
Application Note
eBook
Others
Please sign in to view part numbers available for purchase based on your account Sign In