/content/sps/ca/en/search-results.html

    pressure transducers

    Model 435

    Wing union pressure transducers. Standard aperture. 0 psi to 20,000 psi. ±0.1 %, ±0.2 % full-scale accuracy. Protective cage option.

    Overview

    Honeywell Models 435/437 Wing Union/Hammer Union Pressure Sensors are rugged devices designed for use with Weco® 1502 fittings for both offshore and land-based oil and gas applications. Available in two accuracy levels (±0.1 %FSS BFSL or ±0.2 %FSS BFSL), Models 435/437 are typically used in demanding applications such as well stimulation and circulation systems. The higher accuracy option (available on Model 435 only) at ±0.1 % full scale provides more confidence in the actual measured pressure value, particularly for smaller changes in pressure, allowing drilling operation adjustments as needed.

    Models 435/437 are constructed as an all-welded, stainless steel assembly with the sensor diaphragm and wing union fitting machined as one part. This helps provide hermetic integrity, which reduces the chance of media leakage vs. multi-piece parts, and increases reliability. The isolated pressure sensing diaphragm minimizes zero-shift during hammer up and eliminates long-term signal drift in the field. The Weco 1502 (50,8 mm [2 in]) Wing Union-compatible fittings are machined of Inconel® X-750, which provides additional durability with highly abrasive and corrosive media, while the Honeywell proprietary stainless steel electrical connection provides enhanced secondary pressure containment.

    Value to Customers
    • Durable: Weco® Wing Union-compatible fittings are machined of Inconel® X-750, or optional NACE-compliant Inconel® 718, allowing for use with abrasive and corrosive media. Protective cage option provides electrical connection protection.
    • Reliable: All-welded, stainless steel assembly, shock/vibration ratings, and isolated pressure sensing diaphragm increase reliability.
    • Accurate: High accuracy option provides confidence in the actual measured pressure value, particularly for smaller changes in pressure, allowing drilling operation adjustments as needed.
    • Availability and service: Global manufacturing and support allow Honeywell to quickly provide customized products, helping customers meet project timelines.
    Differentiators
    • High or standard accuracy allow ability to obtain tighter system requirements and lower error bands than comparable competitive models
    • Shunt calibration option enhances configurability and flexibility: 1-wire shunt calibration is achievable with a single barrier application, helping to minimize installation costs
    • IEC Ex approval allows for use in hazardous areas, in Asia-Pacific and EMEA, and by the U.S. Coast Guard
    • Protective cage option
    • Welded construction
    Specifications

    Others

    • Industry
      • Energy

    Others

    • Industry
      • Energy
    • Industry : Energy
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Pressure Accessories Datasheet
    application/pdf 379.5 KB
    10/21/2021
    379.5 KB
    Datasheet: Models 434, 435 & 437 Wing Union Pressure Sensors
    application/pdf 638.75 KB
    12/11/2024
    638.75 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Pressure Transducer Range Guide
    application/pdf 1.03 MB
    10/21/2021
    1.03 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    Installation Instructions: Models 434, 435 & 437 Wing Union Pressure Sensors
    application/pdf 1.07 MB
    3/8/2022
    1.07 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Oil and Gas Brochure
    application/pdf 2.46 MB
    12/16/2024
    2.46 MB
    T&M Overview Brochure
    application/pdf 418.77 KB
    10/21/2021
    418.77 KB
    Test and Measurement Solutions For Oil and Gas - Flyer
    application/pdf 2.55 MB
    12/4/2025
    2.55 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Pressure Sensors for Oil & Gas
    application/pdf 5.12 MB
    12/10/2024
    5.12 MB
    Sensors and Switches in Oil Rig Applications
    application/pdf 6.36 MB
    12/12/2024
    6.36 MB
    Measurement While Drilling (MWD) for Oil Rigs
    application/pdf 797.9 KB
    12/10/2024
    797.9 KB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    10/21/2021
    1.94 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    High-Performing Solutions for Rugged Environments and Transportation Land Applications E-book
    application/pdf 28.69 MB
    8/19/2025
    28.69 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    Model 435 Product Photos
    application/zip 545.15 KB
    10/21/2021
    545.15 KB
    Name
    Description
    File Size
    Date
    Size
    Model 435 Product Photos
    application/zip 545.15 KB
    10/21/2021
    545.15 KB
    Installation Instructions: Models 434, 435 & 437 Wing Union Pressure Sensors
    application/pdf 1.07 MB
    3/8/2022
    1.07 MB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    12/16/2024
    2.46 MB
    Test & Measurement Pressure Transducer Range Guide
    application/pdf 1.03 MB
    10/21/2021
    1.03 MB
    Pressure Sensors for Oil & Gas
    application/pdf 5.12 MB
    12/10/2024
    5.12 MB
    Pressure Accessories Datasheet
    application/pdf 379.5 KB
    10/21/2021
    379.5 KB
    Sensors and Switches in Oil Rig Applications
    application/pdf 6.36 MB
    12/12/2024
    6.36 MB
    T&M Overview Brochure
    application/pdf 418.77 KB
    10/21/2021
    418.77 KB
    Measurement While Drilling (MWD) for Oil Rigs
    application/pdf 797.9 KB
    12/10/2024
    797.9 KB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    10/21/2021
    1.94 MB
    Datasheet: Models 434, 435 & 437 Wing Union Pressure Sensors
    application/pdf 638.75 KB
    12/11/2024
    638.75 KB
    High-Performing Solutions for Rugged Environments and Transportation Land Applications E-book
    application/pdf 28.69 MB
    8/19/2025
    28.69 MB
    Test and Measurement Solutions For Oil and Gas - Flyer
    application/pdf 2.55 MB
    12/4/2025
    2.55 MB
    Name
    Description
    File Size
    Date
    Size
    Pressure Accessories Datasheet
    379.5 KB
    10/21/2021
    Datasheet: Models 434, 435 & 437 Wing Union Pressure Sensors
    638.75 KB
    12/11/2024
    Test & Measurement Pressure Transducer Range Guide
    1.03 MB
    10/21/2021
    Installation Instructions: Models 434, 435 & 437 Wing Union Pressure Sensors
    1.07 MB
    3/8/2022
    Oil and Gas Brochure
    2.46 MB
    12/16/2024
    T&M Overview Brochure
    418.77 KB
    10/21/2021
    Test and Measurement Solutions For Oil and Gas - Flyer
    2.55 MB
    12/4/2025
    Pressure Sensors for Oil & Gas
    5.12 MB
    12/10/2024
    Sensors and Switches in Oil Rig Applications
    6.36 MB
    12/12/2024
    Measurement While Drilling (MWD) for Oil Rigs
    797.9 KB
    12/10/2024
    Aerospace Test and Measurement Capabilities
    1.94 MB
    10/21/2021
    High-Performing Solutions for Rugged Environments and Transportation Land Applications E-book
    28.69 MB
    8/19/2025
    Model 435 Product Photos
    545.15 KB
    10/21/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-7473-02-05
    31E200NO,1C 200N
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-435-cage-435-handle-2000-ciid-161426
    060-7473-02-05
    31E200NO,1C 200N
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-435-cage-435-handle-2000-ciid-161426
    060-H882-28ZD
    AD115AN,1B,2U,5H,6A:MODEL KZ LOW, 0.4
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-435-cage-435-handle-2000-ciid-161426
    060-H882-28ZD
    AD115AN,1B,2U,5H,6A:MODEL KZ LOW, 0.4
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-435-cage-435-handle-2000-ciid-161426
    060-H882-46ZD
    AD115WP,1B,2U,5H,6A:MODEL KZ LOW, 199
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-435-cage-435-handle-2000-ciid-161426
    060-H882-46ZD
    AD115WP,1B,2U,5H,6A:MODEL KZ LOW, 199
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-435-cage-435-handle-2000-ciid-161426
    060-M729-01
    CKW15GZ-4L MODEL CKW, 1000 MBAR GAGE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-435-cage-435-handle-2000-ciid-161426
    060-M729-01
    CKW15GZ-4L MODEL CKW, 1000 MBAR GAGE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-435-cage-435-handle-2000-ciid-161426
    060-P186-03
    BP435EJ,6,1AC,2AK,3J,6A,7AH,10J:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-435-cage-435-handle-2000-ciid-161426
    060-P186-03
    BP435EJ,6,1AC,2AK,3J,6A,7AH,10J:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-435-cage-435-handle-2000-ciid-161426
    060-P186-04
    BP435DS,6,1AC,2AK,3J,6A,7AH,10J:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-435-cage-435-handle-2000-ciid-161426
    060-P186-04
    BP435DS,6,1AC,2AK,3J,6A,7AH,10J:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-435-cage-435-handle-2000-ciid-161426
    060-P187-01
    BP435DR,6,1AC,2AK,6Z,7AD,10J:MODEL 435,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-435-cage-435-handle-2000-ciid-161426
    060-P187-01
    BP435DR,6,1AC,2AK,6Z,7AD,10J:MODEL 435,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-435-cage-435-handle-2000-ciid-161426
    060-P187-01-01
    BP435DR,6,1AC,2AK,6Z,7AD,9A,10J:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-435-cage-435-handle-2000-ciid-161426
    060-P187-01-01
    BP435DR,6,1AC,2AK,6Z,7AD,9A,10J:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-435-cage-435-handle-2000-ciid-161426
    060-P187-02
    BP435DV,6,1AC,2AK,6Z,7AD,10J:MODEL 435,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-435-cage-435-handle-2000-ciid-161426
    060-P187-02
    BP435DV,6,1AC,2AK,6Z,7AD,10J:MODEL 435,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-435-cage-435-handle-2000-ciid-161426
    060-P187-02-01
    BP435DV,6,1AC,2AK,6Z,7AD,9A,10J:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-435-cage-435-handle-2000-ciid-161426
    060-P187-02-01
    BP435DV,6,1AC,2AK,6Z,7AD,9A,10J:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-435-cage-435-handle-2000-ciid-161426