/content/sps/ca/en/search-results.html

    load cells

    Model 3336

    Tension/compression. Ranges of 5,000 lb, 10,000 lb & 20,000 lb. ±0.30 %FS accuracy. Fits in tight or limited spaces. Carbon steel.

    Overview

    Model 3336 tension/compression donut load cell features a smooth thru-hole design for use in applications which require the load structure to pass through the cell. The hollow load cells are available for tension-compression loads in capacities of 5,000 lb, 10,000 lb and 20,000 lb. The precision design and manufacture of this versatile transducer style is the result of our experience in the metal working industry and automotive application.

    Features
    • 5000 lb to 20000 lb range
    • Thru-hole design
    • Compact column construction
    • mV/V output
    • 0.25 % linearity
    Specifications

    Others

    • Industry
      • Aerospace
      • Energy
      • Manufacturing

    Others

    • Industry
      • Aerospace
      • Energy
      • Manufacturing
    • Industry : Aerospace|Energy|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Model 3336 Donut Load Cell Datasheet
    application/pdf 309.85 KB
    8/13/2025
    309.85 KB
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model 3336 Outline Drawing
    application/pdf 44.61 KB
    7/17/2021
    44.61 KB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 3336 Front View
    image/png 66.09 KB
    7/17/2021
    66.09 KB
    Name
    Description
    File Size
    Date
    Size
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Model 3336 Outline Drawing
    application/pdf 44.61 KB
    7/17/2021
    44.61 KB
    Model 3336 Front View
    image/png 66.09 KB
    7/17/2021
    66.09 KB
    Model 3336 Donut Load Cell Datasheet
    application/pdf 309.85 KB
    8/13/2025
    309.85 KB
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Name
    Description
    File Size
    Date
    Size
    Model 3336 Donut Load Cell Datasheet
    309.85 KB
    8/13/2025
    Test & Measurement Load Accessories Datasheet
    527.22 KB
    8/14/2025
    Load Cell Range Guide
    1.25 MB
    8/21/2025
    Model 3336 Outline Drawing
    44.61 KB
    7/17/2021
    Model 3336 Front View
    66.09 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    3336-20K
    3336-20K,1AD,2U,6AC,15C:MODEL 3336, 20
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3336-load-400x400-ciid-181164
    3336-20K
    3336-20K,1AD,2U,6AC,15C:MODEL 3336, 20
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3336-load-400x400-ciid-181164
    3336-5K
    3336-5K,1AD,2U,6AC,15C:MODEL 3336, 5,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3156-load-400x400-top-ciid-161547
    3336-5K
    3336-5K,1AD,2U,6AC,15C:MODEL 3336, 5,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3156-load-400x400-top-ciid-161547