/content/sps/ca/en/search-results.html

    load cells

    Model 3170 Series

    Tension/compression low profile load cells. 200 lb to 100,000 lb capacities. ±0.07% full-scale accuracy.

    Overview

    Honeywell's cost-effective, general purpose, carbon steel, pancake load cells offer a compact design that features exceptional structural capability to withstand extraneous loads, such as torque, bending movements and side loads combined with a high degree of accuracy for general purpose applications.

    Designed to measure tension/compression, these load cells have enhanced accuracies up to 0.07 % and have measurement ranges from 5 lb up to 100,000 lb. Fatigue-resistant and fatigue-rated models for use with applications with extremely high cycle counts are available. Need special modifications or a custom design? Call us to discuss your requirements.

    Features
    • English threads
    • Enhanced accuracy, 0.07 %
    • Low deflection
    • Fatigue-resistant design and enhanced performance
    • Low full-scale capacity
    • Low profile
    • Decreased sensitivity to extraneous loading
    Specifications
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Models 3173-3174-3175-3176 Pancake Load Cell Datasheet
    application/pdf 589.25 KB
    8/13/2025
    589.25 KB
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    Model 3170 Installation Guide
    application/pdf 1.81 MB
    1/15/2026
    1.81 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Oil and Gas Brochure
    application/pdf 2.46 MB
    8/14/2025
    2.46 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model 3176 Outline Drawing
    application/pdf 127.2 KB
    7/17/2021
    127.2 KB
    Model 3175 Outline Drawing
    application/pdf 105.52 KB
    7/17/2021
    105.52 KB
    Model 3173 Outline Drawing
    application/pdf 82.88 KB
    7/17/2021
    82.88 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 3170 Front View
    image/png 80.81 KB
    7/17/2021
    80.81 KB
    Model 3170 Bottom View
    image/png 170 KB
    7/17/2021
    170 KB
    Model 3170 Top View
    image/png 175.08 KB
    7/17/2021
    175.08 KB
    Model 3170 Top Close View
    image/png 120.53 KB
    7/17/2021
    120.53 KB
    Name
    Description
    File Size
    Date
    Size
    Model 3170 Installation Guide
    application/pdf 1.81 MB
    1/15/2026
    1.81 MB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Model 3170 Front View
    image/png 80.81 KB
    7/17/2021
    80.81 KB
    Model 3176 Outline Drawing
    application/pdf 127.2 KB
    7/17/2021
    127.2 KB
    Model 3175 Outline Drawing
    application/pdf 105.52 KB
    7/17/2021
    105.52 KB
    Model 3170 Bottom View
    image/png 170 KB
    7/17/2021
    170 KB
    Model 3170 Top View
    image/png 175.08 KB
    7/17/2021
    175.08 KB
    Test & Measurement Models 3173-3174-3175-3176 Pancake Load Cell Datasheet
    application/pdf 589.25 KB
    8/13/2025
    589.25 KB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    Model 3173 Outline Drawing
    application/pdf 82.88 KB
    7/17/2021
    82.88 KB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    8/14/2025
    2.46 MB
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Model 3170 Top Close View
    image/png 120.53 KB
    7/17/2021
    120.53 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Models 3173-3174-3175-3176 Pancake Load Cell Datasheet
    589.25 KB
    8/13/2025
    Test & Measurement Load Accessories Datasheet
    527.22 KB
    8/14/2025
    Load Cell Range Guide
    1.25 MB
    8/21/2025
    Model 3170 Installation Guide
    1.81 MB
    1/15/2026
    Oil and Gas Brochure
    2.46 MB
    8/14/2025
    Model 3176 Outline Drawing
    127.2 KB
    7/17/2021
    Model 3175 Outline Drawing
    105.52 KB
    7/17/2021
    Model 3173 Outline Drawing
    82.88 KB
    7/17/2021
    Aerospace Test and Measurement Capabilities
    1.94 MB
    8/13/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    Model 3170 Front View
    80.81 KB
    7/17/2021
    Model 3170 Bottom View
    170 KB
    7/17/2021
    Model 3170 Top View
    175.08 KB
    7/17/2021
    Model 3170 Top Close View
    120.53 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    3167-100
    3167-100,1AD,2U,6FC,15C:MODEL 3167, 99
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3170-series-load-400x400-front-ciid-162047
    3167-100
    3167-100,1AD,2U,6FC,15C:MODEL 3167, 99
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3170-series-load-400x400-front-ciid-162047
    3167-200
    3167-200,1AD,2U,6FC,15C:MODEL 3167, 199
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3170-series-load-400x400-front-ciid-162047
    3167-200
    3167-200,1AD,2U,6FC,15C:MODEL 3167, 199
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3170-series-load-400x400-front-ciid-162047
    3173-1K
    Model 3170, 1,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Radial Electrical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3170-series-load-400x400-front-ciid-162047
    3173-1K
    Model 3170, 1,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Radial Electrical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3170-series-load-400x400-front-ciid-162047
    3173-200
    Model 3170, 200 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Radial Electrical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3170-series-load-400x400-front-ciid-162047
    3173-200
    Model 3170, 200 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Radial Electrical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3170-series-load-400x400-front-ciid-162047
    3173-2K
    3173-2K,1AD,2U,6AB,15C:MODEL 3170
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3170-series-load-400x400-front-ciid-162047
    3173-2K
    3173-2K,1AD,2U,6AB,15C:MODEL 3170
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3170-series-load-400x400-front-ciid-162047
    3173-3K
    Model 3170, 3,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Radial Electrical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3170-series-load-400x400-front-ciid-162047
    3173-3K
    Model 3170, 3,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Radial Electrical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3170-series-load-400x400-front-ciid-162047
    3173-500
    Model 3170, 500 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Radial Electrical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3170-series-load-400x400-front-ciid-162047
    3173-500
    Model 3170, 500 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Radial Electrical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3170-series-load-400x400-front-ciid-162047
    3174-101-20KN
    MODEL 3174-101, 20KN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3170-series-load-400x400-front-ciid-162047
    3174-101-20KN
    MODEL 3174-101, 20KN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3170-series-load-400x400-front-ciid-162047
    3174-101-50KN
    LEBOW MODEL 3174-101-50KN FATIGUE RATED
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3170-series-load-400x400-front-ciid-162047
    3174-101-50KN
    LEBOW MODEL 3174-101-50KN FATIGUE RATED
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3170-series-load-400x400-front-ciid-162047
    3174-10K
    Model 3170, 10,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Radial Electrical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3170-series-load-400x400-front-ciid-162047
    3174-10K
    Model 3170, 10,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Radial Electrical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3170-series-load-400x400-front-ciid-162047