/content/sps/ca/en/search-results.html

    load cells

    Model 3156 Series

    Tension/compression canister load cells (English threads). 25,000 lb, 50,000 lb, 100,000 lb, & 150,000 lb capacities.

    Overview
    Honeywell tension/compression carbon steel, canister-style load cells are extremely resistant to extraneous bending and side load forces and have capacities up to 10,000,000 N. The fatigue-resistant design virtually eliminates bending strains at the strain gauge, minimizing the primary cause of load cell failure.
    Dual bridge option is available for feedback control and redundancy.
    If you don't find exactly what you need, please contact us to discuss your specific requirements.
    Features
    • English threads (metric configuration available: 3156-133)
    • Resist fatigue failure
    • Minimize bending strains
    • Dual bridges available on all models
    • Multi-beam structure design
    • Enhanced resistance to side loads and bending moments
    Specifications

    Others

    • Industry
      • Aerospace

    Others

    • Industry
      • Aerospace
    • Industry : Aerospace
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Model 3156 Canister Load Cell Datasheet
    application/pdf 229.39 KB
    8/13/2025
    229.39 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Test and Measurement Solutions For Oil and Gas - Flyer
    application/pdf 2.55 MB
    12/4/2025
    2.55 MB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    8/14/2025
    2.46 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model 3156 Outline Drawing
    application/pdf 118 KB
    7/17/2021
    118 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 3156 Bottom View
    image/png 156.98 KB
    7/17/2021
    156.98 KB
    Model 3156 Front View
    image/png 164.34 KB
    7/17/2021
    164.34 KB
    Model 3156 Top Angle View
    image/png 149.66 KB
    7/17/2021
    149.66 KB
    Model 3156 Bottom Angle View
    image/png 161.41 KB
    7/17/2021
    161.41 KB
    Model 3156 Top View
    image/png 130.38 KB
    7/17/2021
    130.38 KB
    Name
    Description
    File Size
    Date
    Size
    Test and Measurement Solutions For Oil and Gas - Flyer
    application/pdf 2.55 MB
    12/4/2025
    2.55 MB
    Model 3156 Bottom View
    image/png 156.98 KB
    7/17/2021
    156.98 KB
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Model 3156 Outline Drawing
    application/pdf 118 KB
    7/17/2021
    118 KB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    8/14/2025
    2.46 MB
    Model 3156 Front View
    image/png 164.34 KB
    7/17/2021
    164.34 KB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    Model 3156 Top Angle View
    image/png 149.66 KB
    7/17/2021
    149.66 KB
    Model 3156 Bottom Angle View
    image/png 161.41 KB
    7/17/2021
    161.41 KB
    Model 3156 Top View
    image/png 130.38 KB
    7/17/2021
    130.38 KB
    Model 3156 Canister Load Cell Datasheet
    application/pdf 229.39 KB
    8/13/2025
    229.39 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Load Accessories Datasheet
    527.22 KB
    8/14/2025
    Model 3156 Canister Load Cell Datasheet
    229.39 KB
    8/13/2025
    Load Cell Range Guide
    1.25 MB
    8/21/2025
    Test and Measurement Solutions For Oil and Gas - Flyer
    2.55 MB
    12/4/2025
    Oil and Gas Brochure
    2.46 MB
    8/14/2025
    Model 3156 Outline Drawing
    118 KB
    7/17/2021
    Aerospace Test and Measurement Capabilities
    1.94 MB
    8/13/2025
    Model 3156 Bottom View
    156.98 KB
    7/17/2021
    Model 3156 Front View
    164.34 KB
    7/17/2021
    Model 3156 Top Angle View
    149.66 KB
    7/17/2021
    Model 3156 Bottom Angle View
    161.41 KB
    7/17/2021
    Model 3156 Top View
    130.38 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    3129-112-300K
    3129-112-300K,1AD,2U,6AC,15A:MODEL 3129,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3156-load-400x400-top-ciid-161547
    3129-112-300K
    3129-112-300K,1AD,2U,6AC,15A:MODEL 3129,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3156-load-400x400-top-ciid-161547
    3129-121-1.5MN
    3129-121-1.5MN,1AD,2U,6AC,15A:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3156-load-400x400-top-ciid-161547
    3129-121-1.5MN
    3129-121-1.5MN,1AD,2U,6AC,15A:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3156-load-400x400-top-ciid-161547
    3156 00200031
    T111 B208 COR O13005 C15004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3156-load-400x400-top-ciid-161547
    3156 00200031
    T111 B208 COR O13005 C15004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3156-load-400x400-top-ciid-161547
    3156 00200035
    T109 B208 COR O08403 C09502
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3156-load-400x400-top-ciid-161547
    3156 00200035
    T109 B208 COR O08403 C09502
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3156-load-400x400-top-ciid-161547
    3156 00200036
    T111 B208 COR O13005 C15204
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3156-load-400x400-top-ciid-161547
    3156 00200036
    T111 B208 COR O13005 C15204
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3156-load-400x400-top-ciid-161547
    3156 00200037
    T111 B208 COR O14005 C16204
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3156-load-400x400-top-ciid-161547
    3156 00200037
    T111 B208 COR O14005 C16204
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3156-load-400x400-top-ciid-161547
    3156 00200039
    T109 B208 OOR O18505 C15804
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3156-load-400x400-top-ciid-161547
    3156 00200039
    T109 B208 OOR O18505 C15804
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3156-load-400x400-top-ciid-161547
    3156 00200040
    T109 B208 COR O008MD C24004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3156-load-400x400-top-ciid-161547
    3156 00200040
    T109 B208 COR O008MD C24004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3156-load-400x400-top-ciid-161547
    3156 00200042
    T109 B208 OOR O12203 C006MD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3156-load-400x400-top-ciid-161547
    3156 00200042
    T109 B208 OOR O12203 C006MD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3156-load-400x400-top-ciid-161547
    3156 00230057
    T109 S306 COR O19007 C22007
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3156-load-400x400-top-ciid-161547
    3156 00230057
    T109 S306 COR O19007 C22007
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3156-load-400x400-top-ciid-161547