/content/sps/ca/en/search-results.html

    load cells

    Model 3132 Series

    Tension/compression low profile load cells. 500 lb to 5,000 lb capacities. ±0.15% full-scale accuracy.

    Overview

    Honeywell's cost-effective, general purpose, carbon steel, pancake load cells offer a compact design that features exceptional structural capability to withstand extraneous loads, such as torque, bending movements and side loads combined with a high degree of accuracy for general purpose applications.

    Designed to measure tension/compression, these load cells have enhanced accuracies up to 0./07% and have measurement ranges from 5 lbs up to 100,000 lbs. Fatigue-resistant and fatigue-rated models for use with applications with extremely high cycle counts are available. Need special modifications or a custom design? Call us to discuss your requirements.

    Features
    • 500 lb to 5000 lb range
    • Low sensitivity to extraneous loads
    • Low deflection
    • Rugged welded construction
    • Built-in temperature compensation
    Specifications

    Others

    • Industry
      • Healthcare
      • Life Sciences
      • Manufacturing

    Others

    • Industry
      • Healthcare
      • Life Sciences
      • Manufacturing
    • Industry : Healthcare|Life Sciences|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Model 3132 Pancake Load Cell Datasheet
    application/pdf 303.84 KB
    8/13/2025
    303.84 KB
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model 3132 Outline Drawing
    application/pdf 54.12 KB
    7/17/2021
    54.12 KB
    Model 3132 External Wiring Diagram
    application/pdf 163.05 KB
    8/13/2025
    163.05 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 3132 Top View
    image/png 142.88 KB
    7/17/2021
    142.88 KB
    Model 3132 Front View
    image/png 91.02 KB
    7/17/2021
    91.02 KB
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Model 3132 Top View
    image/png 142.88 KB
    7/17/2021
    142.88 KB
    Model 3132 Outline Drawing
    application/pdf 54.12 KB
    7/17/2021
    54.12 KB
    Model 3132 Pancake Load Cell Datasheet
    application/pdf 303.84 KB
    8/13/2025
    303.84 KB
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Model 3132 External Wiring Diagram
    application/pdf 163.05 KB
    8/13/2025
    163.05 KB
    Model 3132 Front View
    image/png 91.02 KB
    7/17/2021
    91.02 KB
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Name
    Description
    File Size
    Date
    Size
    Model 3132 Pancake Load Cell Datasheet
    303.84 KB
    8/13/2025
    Test & Measurement Load Accessories Datasheet
    527.22 KB
    8/14/2025
    Load Cell Range Guide
    1.25 MB
    8/21/2025
    Model 3132 Outline Drawing
    54.12 KB
    7/17/2021
    Model 3132 External Wiring Diagram
    163.05 KB
    8/13/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    Model 3132 Top View
    142.88 KB
    7/17/2021
    Model 3132 Front View
    91.02 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    3129-121-1MN
    3129-121-1MN,1AD,2U,6AC,15A:MODEL 3129,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3132-load-400x400-front-ciid-161760
    3129-121-1MN
    3129-121-1MN,1AD,2U,6AC,15A:MODEL 3129,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3132-load-400x400-front-ciid-161760
    3132-101-3K
    LEBOW MODEL 3132-101-3K LOAD CELL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3132-load-400x400-front-ciid-161760
    3132-101-3K
    LEBOW MODEL 3132-101-3K LOAD CELL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3132-load-400x400-front-ciid-161760
    3132-101-500
    MODEL 3132, 500 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3132-load-400x400-front-ciid-161760
    3132-101-500
    MODEL 3132, 500 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3132-load-400x400-front-ciid-161760
    3132-172-1K
    Model 3132, 1000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3132-load-400x400-front-ciid-161760
    3132-172-1K
    Model 3132, 1000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3132-load-400x400-front-ciid-161760
    3132-180-1K
    MODEL 3132-180-1K LOAD CELL 1,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3132-load-400x400-front-ciid-161760
    3132-180-1K
    MODEL 3132-180-1K LOAD CELL 1,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3132-load-400x400-front-ciid-161760
    3132-1K
    Model 3132, 1,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Horizontal Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3132-load-400x400-front-ciid-161760
    3132-1K
    Model 3132, 1,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Horizontal Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3132-load-400x400-front-ciid-161760
    3132-20KN
    LEBOW MODEL 3132-20KN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3132-load-400x400-front-ciid-161760
    3132-20KN
    LEBOW MODEL 3132-20KN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3132-load-400x400-front-ciid-161760
    3132-2K
    Model 3132, 2,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Horizontal Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3132-load-400x400-front-ciid-161760
    3132-2K
    Model 3132, 2,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Horizontal Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3132-load-400x400-front-ciid-161760
    3132-3K
    Model 3132, 3,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Horizontal Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3132-load-400x400-front-ciid-161760
    3132-3K
    Model 3132, 3,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Horizontal Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3132-load-400x400-front-ciid-161760
    3132-500
    Model 3132, 500 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Horizontal Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3132-load-400x400-front-ciid-161760
    3132-500
    Model 3132, 500 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Horizontal Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3132-load-400x400-front-ciid-161760