/content/sps/ca/en/search-results.html

    load cells

    Model 3124 Series

    Tension/compression inline load cells. 5,000 lb to 25,000 lb capacities. Low deflection at full load.

    Overview

    Honeywell carbon steel, tension/compression, in-line load cells offer a small diameter design for mounting into an existing work system with tight spaces or clearances.

    Economical and easy to mount, these load cells allow simultaneous testing of multi-element systems and are commonly used in fluid power transfer systems.

    They may be directly attached to the piston rod of hydraulic cylinder. The side-mounted cable connectors allow cable assemblies to be supported without affecting movement of the cell during tension or compression loading.

    Like what you see, but need a special tweak or a custom design? Contact us to discuss your individual requirements.

    Features
    • 5000 lb to 25000 lb range
    • 0.25 % non-linearity
    • 0.15 % hysteresis
    • Adapts directly to hydraulic cylinder
    • Small diameter allows mounting in restricted areas
    • Low deflection
    Specifications

    Others

    • Industry
      • Energy
      • Manufacturing
      • Utilities

    Others

    • Industry
      • Energy
      • Manufacturing
      • Utilities
    • Industry : Energy|Manufacturing|Utilities
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Model 3124 In-line Load Cell Datasheet
    application/pdf 262.35 KB
    8/13/2025
    262.35 KB
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Tension and Compression Load Cell - Model 3124 Operating and Service Manual
    application/pdf 516.56 KB
    1/15/2026
    516.56 KB
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Oil and Gas Brochure
    application/pdf 2.46 MB
    8/14/2025
    2.46 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model 3124 Outline Drawing
    application/pdf 52.36 KB
    7/17/2021
    52.36 KB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 3124 Bottom View
    image/png 141.81 KB
    7/17/2021
    141.81 KB
    Model 3124 Angle View 2
    image/png 96.9 KB
    7/17/2021
    96.9 KB
    Model 3124 Front View
    image/png 84.83 KB
    7/17/2021
    84.83 KB
    Model 3124 Top View
    image/png 154.56 KB
    7/17/2021
    154.56 KB
    Model 3124 Angle View
    image/png 88.95 KB
    7/17/2021
    88.95 KB
    Name
    Description
    File Size
    Date
    Size
    Model 3124 Bottom View
    image/png 141.81 KB
    7/17/2021
    141.81 KB
    Model 3124 In-line Load Cell Datasheet
    application/pdf 262.35 KB
    8/13/2025
    262.35 KB
    Model 3124 Angle View 2
    image/png 96.9 KB
    7/17/2021
    96.9 KB
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Model 3124 Front View
    image/png 84.83 KB
    7/17/2021
    84.83 KB
    Model 3124 Top View
    image/png 154.56 KB
    7/17/2021
    154.56 KB
    Model 3124 Outline Drawing
    application/pdf 52.36 KB
    7/17/2021
    52.36 KB
    Tension and Compression Load Cell - Model 3124 Operating and Service Manual
    application/pdf 516.56 KB
    1/15/2026
    516.56 KB
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Model 3124 Angle View
    image/png 88.95 KB
    7/17/2021
    88.95 KB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    8/14/2025
    2.46 MB
    Name
    Description
    File Size
    Date
    Size
    Model 3124 In-line Load Cell Datasheet
    262.35 KB
    8/13/2025
    Test & Measurement Load Accessories Datasheet
    527.22 KB
    8/14/2025
    Tension and Compression Load Cell - Model 3124 Operating and Service Manual
    516.56 KB
    1/15/2026
    Load Cell Range Guide
    1.25 MB
    8/21/2025
    Oil and Gas Brochure
    2.46 MB
    8/14/2025
    Model 3124 Outline Drawing
    52.36 KB
    7/17/2021
    Model 3124 Bottom View
    141.81 KB
    7/17/2021
    Model 3124 Angle View 2
    96.9 KB
    7/17/2021
    Model 3124 Front View
    84.83 KB
    7/17/2021
    Model 3124 Top View
    154.56 KB
    7/17/2021
    Model 3124 Angle View
    88.95 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    3124-10K
    Model 3124, 10,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Amphenol MS3102A-14S-5P Electrical connector, Radial Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3124-load-400x400-angle2-ciid-161635
    3124-10K
    Model 3124, 10,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Amphenol MS3102A-14S-5P Electrical connector, Radial Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3124-load-400x400-angle2-ciid-161635
    3124-156-5K
    MODEL 3124, 5,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3124-load-400x400-angle2-ciid-161635
    3124-156-5K
    MODEL 3124, 5,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3124-load-400x400-angle2-ciid-161635
    3124-158-2K
    Model 3124 2,000 Lbs
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3124-load-400x400-angle2-ciid-161635
    3124-158-2K
    Model 3124 2,000 Lbs
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3124-load-400x400-angle2-ciid-161635
    3124-15K
    Model 3124, 15,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Amphenol MS3102A-14S-5P Electrical connector, Radial Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3124-load-400x400-angle2-ciid-161635
    3124-15K
    Model 3124, 15,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Amphenol MS3102A-14S-5P Electrical connector, Radial Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3124-load-400x400-angle2-ciid-161635
    3124-20K
    3124-20K,1AD,2U,6AC,15C:MODEL 3124, 20,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3124-load-400x400-angle2-ciid-161635
    3124-20K
    3124-20K,1AD,2U,6AC,15C:MODEL 3124, 20,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3124-load-400x400-angle2-ciid-161635
    3124-25K
    Model 3124, 25,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Amphenol MS3102A-14S-5P Electrical connector, Radial Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3124-load-400x400-angle2-ciid-161635
    3124-25K
    Model 3124, 25,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Amphenol MS3102A-14S-5P Electrical connector, Radial Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3124-load-400x400-angle2-ciid-161635
    3124-5K
    Model 3124, 5,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Amphenol MS3102A-14S-5P Electrical connector, Radial Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3124-load-400x400-angle2-ciid-161635
    3124-5K
    Model 3124, 5,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Amphenol MS3102A-14S-5P Electrical connector, Radial Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3124-load-400x400-angle2-ciid-161635