/content/sps/ca/en/search-results.html

    load cells

    Model 103

    Bending beam load cell. Range of 100 kg to 10,000 kg. ±0.02 %FS accuracy. Nickel-plated alloy steel construction.

    Overview

    Model 103 load cell is engineered to measure bending forces and still achieve an impressive 0.02% full scale accuracy. Small dimensions allow easy unit integration into existing systems. Model 103 uses foil gages and is available for load ranges from 100 kg to 10,000 kg.

    Features
    • Low cost
    • 100 kg to 10000 kg range
    • ±0.02 % accuracy
    • Integral cable
    • Cost efficient
    • One-piece, nickel-plated alloy steel construction
    Specifications

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing
      • Utilities

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing
      • Utilities
    • Industry : Logistics & Warehouses|Manufacturing|Utilities
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Model 103 Load Cell Datasheet
    application/pdf 295.81 KB
    8/13/2025
    295.81 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Model 103 Load Cell Datasheet
    application/pdf 295.81 KB
    8/13/2025
    295.81 KB
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Load Accessories Datasheet
    527.22 KB
    8/14/2025
    Model 103 Load Cell Datasheet
    295.81 KB
    8/13/2025
    Load Cell Range Guide
    1.25 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-J933-01
    BL805LH,1AH,2U,6F,15A:MODEL 103, 100 Kg
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-103-load-highres-top-ciid-181250
    060-J933-01
    BL805LH,1AH,2U,6F,15A:MODEL 103, 100 Kg
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-103-load-highres-top-ciid-181250
    060-J933-02
    BL805LK,1AH,2U,6F,15A:MODEL 103, 200 Kg
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-103-load-highres-top-ciid-181250
    060-J933-02
    BL805LK,1AH,2U,6F,15A:MODEL 103, 200 Kg
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-103-load-highres-top-ciid-181250