/content/sps/ca/en/search-results.html

    load cells

    Model 102

    S-type/z-beam load cells. Capacities of 20 kg to 1,000 kg. ±0.02% full-scale accuracy.

    Overview

    The Model 102 load cell combines both a compact form and high precision to offer a superior tension and compression force transducer. The one-piece, S-shaped design achieves a maximum non-linearity of 0.02 % full scale for load ranges from 20 kg to 1,000 kg. Additional features include minimal temperature effects on zero and span of 0.002 %/°C and 0.002 %/°C, respectively.

    Features
    • 20 kg to 1000 kg range
    • ±0.02 % accuracy
    • One-piece, nickel-plated alloy steel construction
    • Integral cable
    • Cost efficient
    Specifications

    Others

    • Industry
      • Life Sciences
      • Logistics & Warehouses
      • Manufacturing

    Others

    • Industry
      • Life Sciences
      • Logistics & Warehouses
      • Manufacturing
    • Industry : Life Sciences|Logistics & Warehouses|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Model 102 Load Cell Datasheet
    application/pdf 222.25 KB
    8/13/2025
    222.25 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 102 Front View
    image/png 45.7 KB
    7/17/2021
    45.7 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Model 102 Front View
    image/png 45.7 KB
    7/17/2021
    45.7 KB
    Model 102 Load Cell Datasheet
    application/pdf 222.25 KB
    8/13/2025
    222.25 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Load Accessories Datasheet
    527.22 KB
    8/14/2025
    Model 102 Load Cell Datasheet
    222.25 KB
    8/13/2025
    Load Cell Range Guide
    1.25 MB
    8/21/2025
    Model 102 Front View
    45.7 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-J935-05
    Model 102 Load Cell:, 100 Kg, -20°C to 55°C [-5°F to 130°F] temperature compensation, non-amplified (mVV), PVC cable, 1,5 m [5 ft] cable length, radial electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-102-load-400x400-ciid-161227
    060-J935-05
    Model 102 Load Cell:, 100 Kg, -20°C to 55°C [-5°F to 130°F] temperature compensation, non-amplified (mVV), PVC cable, 1,5 m [5 ft] cable length, radial electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-102-load-400x400-ciid-161227
    060-J935-07
    BL804LK,1AH,2U,6F,15C:MODEL 102, 200 Kg
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-102-load-400x400-ciid-161227
    060-J935-07
    BL804LK,1AH,2U,6F,15C:MODEL 102, 200 Kg
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-102-load-400x400-ciid-161227
    060-J935-08
    BL804LL,1AH,2U,6F,15C:MODEL 102, 250 Kg
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-102-load-400x400-ciid-161227
    060-J935-08
    BL804LL,1AH,2U,6F,15C:MODEL 102, 250 Kg
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-102-load-400x400-ciid-161227
    060-J935-12
    Model 102 Load Cell:, 1000 Kg, -20°C to 55°C [-5°F to 130°F] temperature compensation, non-amplified (mVV), PVC cable, 1,5 m [5 ft] cable length, radial electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-102-load-400x400-ciid-161227
    060-J935-12
    Model 102 Load Cell:, 1000 Kg, -20°C to 55°C [-5°F to 130°F] temperature compensation, non-amplified (mVV), PVC cable, 1,5 m [5 ft] cable length, radial electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-102-load-400x400-ciid-161227