/content/sps/ca/en/search-results.html

    amplifiers

    DV-05 Series

    DIN rail mount inline amplifier. ±5 V three-wire output. Front-accessible electrical connections.

    Overview

    These in-line amplifiers feature DIN-rail mount enclosures with front accessible electrical connections and adjustments. Amplifiers are available for strain-gage transducers.

    Features
    • DIN rail mount
    • Unamplified transducer input
    • Bridge-based transducer input
    • 0 to ±5 V three-wire output with 11 Vdc to 28 Vdc power
    • 3 Vdc or 5 Vdc excitation
    • RFI, ESD protected
    • CE approved
    Specifications
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Model DV-05 DIN-Rail Mount In-Line Amplifier Datasheet
    application/pdf 211.34 KB
    8/13/2025
    211.34 KB
    Test & Measurement Instrumentation Accessories Datasheet
    application/pdf 654.3 KB
    8/14/2025
    654.3 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Model DV-05 DIN Rail Amplifier Product Manual
    application/pdf 363.94 KB
    8/13/2025
    363.94 KB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model DV-05 Top Angle View
    image/png 101.9 KB
    7/17/2021
    101.9 KB
    Model DV-05 Bottom View
    image/png 52.88 KB
    7/17/2021
    52.88 KB
    Model DV-05_highres_photo
    image/jpeg 70.8 KB
    7/17/2021
    70.8 KB
    Model DV-05 Front View
    image/png 69.96 KB
    7/17/2021
    69.96 KB
    Model DV-05 Top View
    image/png 41.8 KB
    7/17/2021
    41.8 KB
    Name
    Description
    File Size
    Date
    Size
    Model DV-05 Top Angle View
    image/png 101.9 KB
    7/17/2021
    101.9 KB
    Test & Measurement Model DV-05 DIN-Rail Mount In-Line Amplifier Datasheet
    application/pdf 211.34 KB
    8/13/2025
    211.34 KB
    Model DV-05 Bottom View
    image/png 52.88 KB
    7/17/2021
    52.88 KB
    Model DV-05 DIN Rail Amplifier Product Manual
    application/pdf 363.94 KB
    8/13/2025
    363.94 KB
    Model DV-05_highres_photo
    image/jpeg 70.8 KB
    7/17/2021
    70.8 KB
    Model DV-05 Front View
    image/png 69.96 KB
    7/17/2021
    69.96 KB
    Test & Measurement Instrumentation Accessories Datasheet
    application/pdf 654.3 KB
    8/14/2025
    654.3 KB
    Model DV-05 Top View
    image/png 41.8 KB
    7/17/2021
    41.8 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Model DV-05 DIN-Rail Mount In-Line Amplifier Datasheet
    211.34 KB
    8/13/2025
    Test & Measurement Instrumentation Accessories Datasheet
    654.3 KB
    8/14/2025
    Model DV-05 DIN Rail Amplifier Product Manual
    363.94 KB
    8/13/2025
    Model DV-05 Top Angle View
    101.9 KB
    7/17/2021
    Model DV-05 Bottom View
    52.88 KB
    7/17/2021
    Model DV-05_highres_photo
    70.8 KB
    7/17/2021
    Model DV-05 Front View
    69.96 KB
    7/17/2021
    Model DV-05 Top View
    41.8 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-6879-02
    BE154EI:MODEL DLD-CH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modeldv-05-instrumentation-highres-ciid-161254
    060-6879-02
    BE154EI:MODEL DLD-CH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modeldv-05-instrumentation-highres-ciid-161254
    060-6881-01
    Model DV-05 DIN Rail Inline Amplifier for mVV Input and ±5 Vdc output
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modeldv-05-instrumentation-highres-ciid-161254
    060-6881-01
    Model DV-05 DIN Rail Inline Amplifier for mVV Input and ±5 Vdc output
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modeldv-05-instrumentation-highres-ciid-161254
    060-6881-03
    BE153EN:MODEL DA-04
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modeldv-05-instrumentation-highres-ciid-161254
    060-6881-03
    BE153EN:MODEL DA-04
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modeldv-05-instrumentation-highres-ciid-161254
    060-CS66681216426
    BE155EK:MODEL DV-10 1000 HZ ACTIVE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modeldv-05-instrumentation-highres-ciid-161254
    060-CS66681216426
    BE155EK:MODEL DV-10 1000 HZ ACTIVE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modeldv-05-instrumentation-highres-ciid-161254