/content/sps/ca/en/search-results.html

    accelerometers

    Temperature & Vibration - Model MAT53 Series

    General purpose accelerometers. 2 Hz to 10 kHz. Temperature (in current) & vibration (in mV) outputs.

    Overview

    The Model MAT53 series amplified piezoelectric accelerometers combined with integrated temperature sensors are designed to be used in industrial test and automation environments: including laboratory test, modal studies and testing cells where there is a need to simultaneously measure temperature and velocity vibration. The constant current low output impedance for the velocity vibration combined with the current output for the temperature output provide the ability to drive high load capacitance allows long runs of low cost cable without degradation of data. The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity. Sensors are constructed of non-magnetic stainless steel with very low magnetic field susceptibility and a sealed data, to provide highly accurate and reliable data. Available in a number of configurations and options that includes connector or integral stainless steel armored cable , and different dynamic ranges to suit expected temperature and vibration levels.

    Features
    • Temperature and vibration dual output
    • 2 Hz to 10 kHz usable frequency range
    • IEPE output
    • Low base strain sensitivity
    • Current O/P for temperature
    • Stainless steel overbraided PTFE cable
    • Stainless steel armored cable or three-pin connector electrical options
    Specifications

    Others

    • Amplitude Linearity
      • Better than 1 % linearity
    • Weight range
      • 0,11 kg [3.85 oz]
    • UNSPSC Commodity
      • Accelerometers
    • UNSPSC Code
      • 41113639
    • Transverse Sensitivity
      • Less than 5 %
    • Temperature Sensitivity
      • 10 mV/°F
    • Temperature (Operating)
      • -12 °C to 138 °C [-10 °F to 280 °F]
    • Supply Voltage
      • 18 V to 30 V
    • Series Name
      • MAT53
    • Sensitivity
      • 100 mV/G ±10 %
    • Sealing
      • IP67/NEMA 4
    • Range
      • 100 mV/G
    • Product Dimensions
      • 24,892 mm A/F x 38,1 mm L [0.98 in A/F x 1.5 in L]
    • Product
      • 060-J612-01
    • Order Code
      • AG931GH,17B
    • Mounting Torque
      • 8 Nm [6 ft-lb]
    • Mounted Base Resonance
      • 18 Hz
    • Mating Connector
      • MH008
    • Material
      • Stainless steel
    • Isolation
      • Base isolation
    • Input
      • Constant Current
    • Frequency Range
      • 2 Hz to 5 kHz ±5 %
    • Electrical Termination
      • 5 m Integral 4 core stainless steel overbraided PVC cable
    • Electrical Noise
      • 0.3 mG max.
    • Dynamic Range
      • ±80 G
    • Connector
      • Top exit
    • Cable Length
      • 4,9 m [16 ft]
    • Cable
      • Stainless steel overbraided PTFE
    • Bias Voltage
      • 12 Vdc

    Others

    • Amplitude Linearity
      • Better than 1 % linearity
    • Weight range
      • 0,11 kg [3.85 oz]
    • UNSPSC Commodity
      • Accelerometers
    • UNSPSC Code
      • 41113639
    • Transverse Sensitivity
      • Less than 5 %
    • Temperature Sensitivity
      • 10 mV/°F
    • Temperature (Operating)
      • -12 °C to 138 °C [-10 °F to 280 °F]
    • Supply Voltage
      • 18 V to 30 V
    • Series Name
      • MAT53
    • Sensitivity
      • 100 mV/G ±10 %
    • Sealing
      • IP67/NEMA 4
    • Range
      • 100 mV/G
    • Product Dimensions
      • 24,892 mm A/F x 38,1 mm L [0.98 in A/F x 1.5 in L]
    • Product
      • 060-J612-01
    • Order Code
      • AG931GH,17B
    • Mounting Torque
      • 8 Nm [6 ft-lb]
    • Mounted Base Resonance
      • 18 Hz
    • Mating Connector
      • MH008
    • Material
      • Stainless steel
    • Isolation
      • Base isolation
    • Input
      • Constant Current
    • Frequency Range
      • 2 Hz to 5 kHz ±5 %
    • Electrical Termination
      • 5 m Integral 4 core stainless steel overbraided PVC cable
    • Electrical Noise
      • 0.3 mG max.
    • Dynamic Range
      • ±80 G
    • Connector
      • Top exit
    • Cable Length
      • 4,9 m [16 ft]
    • Cable
      • Stainless steel overbraided PTFE
    • Bias Voltage
      • 12 Vdc
    • Amplitude Linearity : Better than 1 % linearity
    • Weight range : 0,11 kg [3.85 oz]
    • UNSPSC Commodity : Accelerometers
    • UNSPSC Code : 41113639
    • Transverse Sensitivity : Less than 5 %
    • Temperature Sensitivity : 10 mV/°F
    • Temperature (Operating) : -12 °C to 138 °C [-10 °F to 280 °F]
    • Supply Voltage : 18 V to 30 V
    • Series Name : MAT53
    • Sensitivity : 100 mV/G ±10 %
    • Sealing : IP67/NEMA 4
    • Range : 100 mV/G
    • Product Dimensions : 24,892 mm A/F x 38,1 mm L [0.98 in A/F x 1.5 in L]
    • Product : 060-J612-01
    • Order Code : AG931GH,17B
    • Mounting Torque : 8 Nm [6 ft-lb]
    • Mounted Base Resonance : 18 Hz
    • Mating Connector : MH008
    • Material : Stainless steel
    • Isolation : Base isolation
    • Input : Constant Current
    • Frequency Range : 2 Hz to 5 kHz ±5 %
    • Electrical Termination : 5 m Integral 4 core stainless steel overbraided PVC cable
    • Electrical Noise : 0.3 mG max.
    • Dynamic Range : ±80 G
    • Connector : Top exit
    • Cable Length : 4,9 m [16 ft]
    • Cable : Stainless steel overbraided PTFE
    • Bias Voltage : 12 Vdc
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Accelerometer Accessories Datasheet
    application/pdf 326.67 KB
    8/14/2025
    326.67 KB
    Test & Measurement Model MAT53 Accelerometer Datasheet
    application/pdf 153.76 KB
    8/13/2025
    153.76 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Accelerometer Accessories Datasheet
    application/pdf 326.67 KB
    8/14/2025
    326.67 KB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Test & Measurement Model MAT53 Accelerometer Datasheet
    application/pdf 153.76 KB
    8/13/2025
    153.76 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Accelerometer Accessories Datasheet
    326.67 KB
    8/14/2025
    Test & Measurement Model MAT53 Accelerometer Datasheet
    153.76 KB
    8/13/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-J612-01
    Model MAT53 temperature and vibration accelerometer, 100 mVG, top cable exit, 16 ft stainless steel overbraided PTFE cable, useable frequency range 2 Hz to 10 KHz
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-mat53-accelerometers-400x400-front-ciid-160956
    060-J612-01
    Model MAT53 temperature and vibration accelerometer, 100 mVG, top cable exit, 16 ft stainless steel overbraided PTFE cable, useable frequency range 2 Hz to 10 KHz
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-mat53-accelerometers-400x400-front-ciid-160956
    060-J612-02
    AG931GG,17B:MODEL MAT53, 1,000 MVG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-mat53-accelerometers-400x400-front-ciid-160956
    060-J612-02
    AG931GG,17B:MODEL MAT53, 1,000 MVG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-mat53-accelerometers-400x400-front-ciid-160956
    060-M196-01
    AG930GH,17B:MODEL MAT53, 100 mvG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-mat53-accelerometers-400x400-front-ciid-160956
    060-M196-01
    AG930GH,17B:MODEL MAT53, 100 mvG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-mat53-accelerometers-400x400-front-ciid-160956