/content/sps/ca/en/search-results.html

    accelerometers

    Model MAQ14 Series

    General purpose charge output miniature accelerometers. Side exit cable or connector. 1/4-28 UNF or 10-32 UNF mounting hole. ±1000 G dynamic range.

    Overview

    The Model MAQ14 charge output miniature accelerometer is designed to be used in Industrial test and automation environments: including laboratory testing, modal studies and test cells where high temperatures are likely to be encountered and where space is limited and small size is desired or a high natural frequency is required. The MAQ14 is a self generating piezoelectric transducer which has no internal electronics and requires no external power for operation.

    These units are usually connected to a local charge amplifier that is mounted as near as possible in a lower temperature environment. The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity. The stainless steel materials are non-magnetic resulting in very low magnetic field susceptibility. These features, together with a sealed body, assure accurate and reliable data.

    Features
    • Small size
    • Charge output (pC/G)
    • 18 kHz mounted frequency
    • General purpose
    • Side entry microdot connector
    Specifications

    Others

    • Industry
      • Aerospace
      • Energy
      • Manufacturing

    Others

    • Industry
      • Aerospace
      • Energy
      • Manufacturing
    • Industry : Aerospace|Energy|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Accelerometer Accessories Datasheet
    application/pdf 326.67 KB
    8/14/2025
    326.67 KB
    Test & Measurement Model MAQ14 Accelerometer Datasheet
    application/pdf 196.19 KB
    8/13/2025
    196.19 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Accelerometer Accessories Datasheet
    application/pdf 326.67 KB
    8/14/2025
    326.67 KB
    Test & Measurement Model MAQ14 Accelerometer Datasheet
    application/pdf 196.19 KB
    8/13/2025
    196.19 KB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Accelerometer Accessories Datasheet
    326.67 KB
    8/14/2025
    Test & Measurement Model MAQ14 Accelerometer Datasheet
    196.19 KB
    8/13/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-H927-01
    AG909YF,17A:Model MAQ14, 50 pCG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-maq14-accelerometers-400x400-top-ciid-162016
    060-H927-01
    AG909YF,17A:Model MAQ14, 50 pCG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-maq14-accelerometers-400x400-top-ciid-162016
    060-K896-01
    Model MAQ14 general purpose charge accelerometer, 50 pCG, 10-32 UNF microdot connector
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-maq14-accelerometers-400x400-top-ciid-162016
    060-K896-01
    Model MAQ14 general purpose charge accelerometer, 50 pCG, 10-32 UNF microdot connector
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-maq14-accelerometers-400x400-top-ciid-162016